Quick Search

CAT 330-07

CAT 330-07

CAT Certified
Year
2019
Working hours
2,784 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TERRA CAT
Palmerston North
+64 39832450
Show phone number
Basic information
BrandCAT 330-07
Terra Cat
CategoryCrawler Excavators
Serial NumberWCH10036
Unit NumberEQ047435
Catalog Number10116748
Year2019
Hours2,784 h
CountryNew Zealand
LocationPalmerston North, New Zealand
Pricing
Price Excluding Tax176,406 USD
Tax (15%)26,461 USD
Price Including Tax202,867 USD
Details
Accessories
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Machine Control System Brand - CATMachine Control System Brand - CAT
Grading System - 3DGrading System - 3D
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
LightingLighting
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Radio - BluetoothRadio - Bluetooth
Payload Measurement SystemPayload Measurement System
Additional information360 DEG CAMERAS
600mm TG tracks
AIR CONDITIONED ROPS CAB
CAB ROOF & SCREEN GUARDS
DIG BUCKET
Online Owner's Manual
PRODUCT LINK
Protection EPP Power Train & Hydraulics 12mths / 3000hrs
TILT BUCKET
UPPER AREA HAND RAILS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering