Quick Search

CAT 330-07

CAT 330-07

Year
2019
Working hours
4,550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PON EQUIPMENT AS (NORWAY)
Rudshøgda
+4790944433
Show phone number
Basic information
BrandCAT 330-07
Pon Equipment AS
CategoryCrawler Excavators
Serial NumberPFN00220
Unit NumberE0008574
Catalog Number10106068
Year2019
Hours4,550 h
CountryNorway
LocationRUDSHØGDA, Norway
Pricing
Price Excluding Tax219,962 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
CertificatesCE
Accessories
Undercarriage, LongUndercarriage, Long
Additional information330 07A HEX EU CFG1
BATTERIES, 4
BOOM, REACH 6.15M
CAB, PREMIUM 1PC
CAMERA, 360 VISIBILITY
CE MARK CERTIFICATE AND PLATE
CIRCUIT, MEDIUM
CONTROL, QC
CYLINDER, BKT, CB2
CYLINDER, STICK, SLCV
FILM, ROPS
FILM, STICK WARNING, ISO
FREIGHT INSURANCE CHARGES
GRADE SENSOR, R3.2M STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD,TRACK GUIDE, FULL LENGTH
INSTRUCTIONS, NORWEGIAN
LANE 3 ORDER
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, DRAIN, DQC
LINES, HP, REACH BOOM
LINES, MP, REACH BOOM
LINES, QC, REACH BOOM
LINES, SLCV FRONT
LINES-HP, R3.2M STICK
LINES-MP, R3.2M STICK
LINES-QC, R3.2M STICK
LINKAGE, BKT CB2 W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH
Online Owner's Manual
PACKING, LAST MILE PROGRAM
QUICK DRAINS, READY
ROLL ON-ROLL OFF W/O BKT QC CB
STICK, R3.2M
STORAGE PROTECTION (EXPORT)
TRACK, 600MM TG HD
WIPER, PARALLEL, 1PC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1460
  • Yes
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1401
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • 100%
  • 10%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • GoodRød
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Topp
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
1010
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFår ikke kontakt med machine ecm
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Gjerstad G70
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Dårlig vinduspusser
  • Lokk som ikke er tett på sentralsmøring
  • Feilkode 5248-9 og 3685-9. Gps får ikke kontakt med machine ecm
general condition
300
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering