Quick Search

CAT 330

CAT 330

Year
2023
Working hours
1,295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 330
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberWCH30438
Unit NumberWCH30438
Catalog Number10047705
Year2023
Hours1,295 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax340,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationANTIFREEZE, -50C (-58F)
BATTERIES, 4
BKT HD 42" 1.46YD3 CB
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 20'2"
CAMERA, REAR + RH VIEW
COLD STARTING, ETHER
CONTROL, QC
COUPLER, PIN GRABBER CB W/PINS
CYLINDER, BKT, CB2
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D ADV, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, TRACK GUIDING,SEGMENTED
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICK STEER + AUX RELAY PKG
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHTS PKG, REACH & SLR BOOM
LIGHTS PKG, SURROUNDING 2D ADV
LIGHTS, CAB, W/O 360
LINES, DRAIN, PQC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MIRROR, CAB, W/O GUARD
MONITOR, 10" GRADE W/WIFI
NETWORK MANAGER, A6N2
Online Owner's Manual
PIN GROUP, SPARE
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STICK, R10'6"
STORAGE PROTECTION (EXPORT)
TRACK, 31" TG
WIPER, RADIAL W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering