Quick Search

CAT 330

CAT 330

CAT Certified
Year
2019
Working hours
4,117 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 330
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberLHW00514
Unit Number466392
Catalog Number4477709
Year2019
Hours4,117 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax210,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Undercarriage, LongUndercarriage, Long
Additional information4105 GD 10/19/23
ALARM, TRAVEL
BATTERIES, 4
BKT SD 48" 1.74YD3 CB
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 20'2"
C7.1 ENGINE
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
COLD STARTING, ETHER
COMMON ARRANGEMENT
CONTROL, QC
COUNTERWEIGHT, 14,770LB
COUPLER, PG W/O PINS CB
CYLINDER, BKT, CB2
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, OPERATING PATTERN, WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
HYDRAULIC PKG, COMB ADV
LIFT CHART, 330
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, CHASSIS
LINES, CONNECTOR, PIN GRABBER
LINES, DRAIN, PQC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS, READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STICK, R10'6"
STORAGE TRAY
TIP, PENETRATION PLUS ADVANSYS
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • 100%
  • 50%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • Red
  • 50%
  • 4116
  • Normal
  • Normal
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • 4116
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • 4116
  • 4116
  • 4116
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Oxc758629
  • 48”
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • 4116
  • 4116
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering