Quick Search

CAT 330

CAT 330

CAT Certified
Year
2019
Working hours
4,384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 330
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberLHW00515
Unit Number466393
Catalog Number4675064
Year2019
Hours4,384 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax299,860 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional information1179 MWL 9/21/20
ALARM, TRAVEL
BATTERIES, 4
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 20'2"
C7.1 ENGINE
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
COLD STARTING, ETHER
COMMON ARRANGEMENT
CONTROL, QC
COUNTERWEIGHT, 14,770LB
COUPLER, PG W/O PINS CB
CYLINDER, BKT, CB2
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, OPERATING PATTERN, WAY
FILM, STICK WARNING, ANSI
FINE SWING
FREIGHT, INCOMING ($289)
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
HYDRAULIC PKG, COMB ADV
INSTALLED 1-14-21 IN AURORA
LIFT CHART, 330
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, CHASSIS
LINES, CONNECTOR, PIN GRABBER
LINES, DRAIN, PQC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRICE UPDATE 2/03/23 VIA U1C2700
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS, READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STICK, R10'6"
STORAGE TRAY
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • FairDamaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront at toolbox damaged
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
1110
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDirty
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
230
  • Yes
  • FairNormal wear
  • FairNormal wear
  • Good
  • Good
  • FairWorn
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering