Quick Search

CAT 330FL

CAT 330FL

Year
2016
Working hours
9,610 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 330FL
Cavpower
CategoryCrawler Excavators
Serial NumberMBX00518
Unit NumberUTRAD2845
Catalog Number10081575
Year2016
Hours9,610 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax96,163 USD
Tax (10%)9,616 USD
Price Including Tax105,779 USD
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
MirrorsMirrors
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
BLUETOOTHBLUETOOTH
Car Body - StandardCar Body - Standard
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Boom Check ValveBoom Check Valve
Stick - LongStick - Long
Stick Check ValveStick Check Valve
Additional informationIn stock now

* HANDRAILS
2 BUCKETS
ACCUGRADE READY
BATTERY ISOLATOR
CANVAS SEAT COVER
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
DOHERTY HITCH
HANDRAILS
Online Owner's Manual
Protection 3 MONTHS / 250 HR POWERTRAIN & HYDRAULICS EPP
REAR VIEW CAMERA
Special Offers RISK ASSESSMENT AND 500 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
TRIMBLE GPS SYSTEM
UHF
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND 500 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1540
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairRusted around seal area
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairGuard under swivel centre undercarraige damaged
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • Yes
  • 60%
  • 75%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairOut of date
  • Good
  • Good
  • Good
engine
810
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • GoodBelt
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • GoodNew batteries fitted Nov. 2023
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
210
  • Fair5mm side clearance stick to coupler pin
  • Good
  • Good
bucket
510
  • Yes
  • ECH trim & dig buckets
  • Doherty
  • Doherty M20213
  • Good
  • Good
  • Good
  • Good
  • FairGET has been turned on ECH trim bucket
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings (External)1x tight pin RHS track
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • UHF fitted
  • Trimble GPS grade control system fitted
  • MSC handrails install
general condition
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering