2021 CAT 330-07 For Sale - 189,832 USD | Cat Used
Quick Search

CAT 330-07

CAT 330-07

Year
2021
Working hours
5,054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Dartmouth, NS
+1 877 228 3519
Show phone number
Basic information
BrandCAT 330-07
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberWCH20468
Unit NumberOKL6129359
Catalog Number10153361
Year2021
Hours5,054 h
CountryCanada
LocationDartmouth, Canada
Pricing
Price Excluding Tax189,832 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Grading System - 2DGrading System - 2D
Connectivity Source - Product LinkConnectivity Source - Product Link
Machine Control System Brand - CATMachine Control System Brand - CAT
E-FenceE-Fence
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China Export
Guidance System - LaserGuidance System - Laser
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Anti-theft SystemAnti-theft System
Fire ExtinguisherFire Extinguisher
Stick - MediumStick - Medium
Payload Measurement SystemPayload Measurement System
Additional informationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: WELD - STICK - CRACK(S) - CRACKS FOUND AT BUCKET CYLINDER BUCKET (THERE IS A PS54928 PRODUCT SUPPRT LETTER FOR REPAIRING OR REPLACING, THIS MACHINE IS RECOMMENDED TO REPLACE THE STICK (PART #626-4767) THEN REPAIR AS THE STICK IS OPENING UP AND WOULD REQUIRE EXTENSIVE REPAIRS - REPLACE HAS BEEN COMPLETED. THE FOLLOWING ITEMS HAVE NOW ALSO BEEN COMPLETED: REPAIR - BUMPER - FRONT (FRONT BUMPER IS DENTED. REPLACE - BOTTOM GUARD (MISSING BOTTOM ENGINE PANEL). REPLACE - HORN (HORN WORKS BUT RUBBER IS CRACKED OFF THE BUTTON ON JOYSTICK, NEED TO REPLACE JOYSTICK). REPLACE - MIRROR (SIDE VIEW MIRROR MISSING). REPLACE - STORAGE RACK/BOX (DEF COMPARTMENT DOOR BENT AND WON'T OPEN). PERFORM - 5000 SERVICE HOUR MAINT - DO IT FOR ME PERFORM MAINTENANCE 5000 HRS PER FILTERS, DEF FILTER REPLACED AND DEF INJECTOR REPLACE, CAB FILTER NEED REPLACED, EXCLUDED: BELT(S) REPLACEMENT AND AC RECEIVER DRYER. RESEAL - BUCKET CYLINDER (BUCKET CYLINDER IS LEAKING OIL *RECHROME ROD IS NEEDED(MARKS ON THE ROD).

MARKETING PICTURES WILL BE UPDATED SHORTLY FOR POST REPAIR COMPLETION.

THIS UNIT IS NOT AVAILABLE TO EXPORT FROM CANADA BY CAT FINANCIAL. UNITS SOLD IN CANADA MUST BE EXPORTED BY A LOCAL CANADIAN CAT DEALER. CONTACT YOUR LOCAL CAT DEALER WITH QUESTIONS.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1551
  • YesCab and exterior needs cleaned
  • No
  • FairFront number is dented
  • FairSwing guard is bent a little
  • Good
  • FairCounter weight is scratched and reflectors are almost scratched off
  • Good
  • FairNeeds new toromont and Canada flags, safety sticker and boom cat decal has scratch through it
  • Good
  • FairEngine compartment door is starting to rust
  • PoorMissing bottom engine pannel
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
620
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairHorn works but rubber is cracked off of button
  • Good
  • FairExpires in aug 2024
  • Good
  • Good
gauges, operator station, console
2101
  • 35%
  • 25%
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • PoorNeeds replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • N/a
  • No
  • N/a
  • J7a17219
  • 5054
  • N/a
  • Good
  • Good
  • FairLittle low on the dip stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 5054
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1501
  • Full
  • Good
  • PoorBucket cylinder is leaking oil out the lip seal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
1010
  • NoSystem was not working during inspection because stick was split in two
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds software updated
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • N/a
  • N/a
  • Good
  • Good
  • Good
stick
210
  • N/a
  • N/a
  • Good
  • FairStick is cracked in half
  • Good
bucket
600
  • YesQuick coupler pannel is bent and dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front16015808
Carrier Rollers Rear15815888
Idlers Front21223046
Idlers RearN/aN/a
Links1131142812
Pins & Bushings (External)65.565.51515
Pins & Bushings (Internal)814813102
SegmentsGoodGood
Track Roller 11581581616
Track Roller 10NaNa
Track Roller 11NaNa
Track Roller 12NaNa
Track Roller 215915988
Track Roller 3N/aN/a
Track Roller 4159.5159.544
Track Roller 5N/aN/a
Track Roller 615915988
Track Roller 7N/aN/a
Track Roller 8158158.51612
Track Roller 91571572424
Track Shoe Grouser Height2424.53026
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All software needs updated
general condition
111
  • Yes
  • YesCode for position sensor but is cause by the sensor being unplugged because it’s undergoing repairs to the stick
  • Yes
  • Yes
  • Yes
  • YesOil leaking around oil fill cap
  • PoorDef tank compartment is bent up,def door is bent and won’t open, missing front light cover , dent in front bumber and mirror is missing.
  • Good
  • FairMachine is in fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering