Quick Search

CAT 330-07GC

CAT 330-07GC

CAT Certified
Year
2023
Working hours
1,030 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Saint Cloud, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 330-07GC
Ziegler CAT
CategoryCrawler Excavators
Serial NumberSCZ30148
Unit NumberEQ0075303
Catalog Number10130206
Year2023
Hours1,030 h
CountryUnited States
LocationSAINT CLOUD, United States
Pricing
Price Excluding Tax249,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Undercarriage, LongUndercarriage, Long
Additional informationCCU Eligible machine.

Recent services:
PM3 at 1027 hours
PM2 at 673 hours

330 07GC EXCAVATOR ARRANGEMENT
330 GC 07D HEX AM-N CFG1D
BATTERIES, 4
BOOM TUBE
BOOM, REACH 20'2"
CAB, COMFORT
CAMERA, REAR & RH VIEW
CIRCUIT, COMBINED
COLD STARTING, ETHER
COMMON ARRANGEMENT
CONTROL, QC
COOLANT, COLD WEATHER
COUNTERWEIGHT, 14,770LB
Customer Value Agreement (CVA) 2 year / 24 month CVA
CYLINDER, BKT, CB2
CYLINDER, BOOM
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FIXTURE, BUCKET LINKAGE CB
FRAME, UPPER
GUARD, BOTTOM
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, STD
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHT, CHASSIS
LIGHT, REACH BOOM & SLR RH
LIGHT, REACH BOOM LH & SLR LH
LIGHTS, CAB, W/O 360
LINES, A/C
LINES, DRAIN, PQC
LINES, HP, REACH BOOM
LINES, MAKE UP, TCS
LINES, QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT, CB2 W/EYE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 8"
NETWORK MANAGER, STD
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
Protection Powertrain, Hydraulic and Technology coverage thru 5-24-2027 or 4000 hours.
RADIO MODULE, PL243 CELLULAR
Remaining Factory Warranty Emissions coverage thru 5-24-2028 or 3000 hours.
RETURN PIPE, TCS
ROLL ON-ROLL OFF
SCREEN, RADIATOR
SENSOR, PRESSURE, QC
STICK, R10'6"
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUN SCREEN, REAR
SWIVEL, W/SWING SENSOR
TRACK, 31" TG
TRAVEL, ALARM
UPPER COVER, CENTER
VALVE, FINE SWING
VALVE, HYDRAULIC, TCS
WIPER, RADIAL W/LOWER
WIRING, PRODUCT LINK ELITE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • THE MACHINE IS STRAIGHT & CLEAN.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2200
  • Yes
  • GoodCOOLING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBT & USB
  • Good
  • Good
  • GoodPEDAL
  • Good
  • Good
engine
900
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING LIKE NEW.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 70 DEGREE WEATHER.
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • GoodAUTOMATIC HYDRAULIC REVERSING.
  • Good
  • Good
  • Good
  • GoodPUMP WAS REPLACED AT 1025 HOURS.
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • THE HYDRAULICS ARE PERFORMING NORMAL WITH GOOD CONTROL.
  • NORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTRACKING STRAIGHT & SPOT TURNING ON DRY MATERIAL.
boom
300
  • 20 FOOT 2 INCH REACH
  • Good
  • Good
  • Good
stick
300
  • 10 FOOT 6 INCH
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT DIG
  • THE BUCKET & LINKAGE ARE IN VERY GOOD CONDITION
  • CAT HYDRAULIC PIN GRABBER.
  • 42 INCH
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part Number517-2280
Notes - UNDERCARRIAGETHE U/C IS IN VERY GOOD CONDITION.
Track Shoes Width / Type32 INCH TRIPLE GROUSER SHOES.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front159MM159MM66
Carrier Rollers Rear159MM159MM66
Idlers Front20.25MM20.25MM1212
Links115MM115MM11
Pins & Bushings (External)63MM63MM2828
Pins & Bushings (Internal)813MM813MM22
Segments1515
Track Roller 9AVE 159.5MM159.5MM44
Track Shoe Grouser Height31MM31MM11
final drives
400
  • Yes
  • BOTH DRIVE OILS ARE LEVEL WITH A CLEAN APPEARANCE & NORMAL LOOKING MAGNETS.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • THE MACHINE IS RUNNING & OPERATING NORMAL.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering