Quick Search

CAT 330-07

CAT 330-07

CAT Certified
Year
2021
Working hours
3,270 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Overijse
+32 475841882
Show phone number
Basic information
BrandCAT 330-07
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberWCH20104
Unit Number23001904
Catalog Number10107915
Year2021
Hours3,270 h
CountryBelgium
LocationOVERIJSE, Belgium
Pricing
Price Excluding Tax230,093 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Combined HydraulicsCombined Hydraulics
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Stick - MediumStick - Medium
Coupler - QuickCoupler - Quick
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Boom - 1 PieceBoom - 1 Piece
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Anti-theft SystemAnti-theft System
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Grading System - 2DGrading System - 2D
Connectivity Source - Product LinkConnectivity Source - Product Link
E-FenceE-Fence
Payload Measurement SystemPayload Measurement System
Additional informationTRACK PLATES 790 MM WIDTH

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
400
  • Good
  • Good
  • Good
  • Good
boom
300
  • 6,15 m
  • Good
  • Good
  • Good
stick
300
  • 3,2 M
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bushings (EXT)9.49.45555
Bushings (INT)81381220
Carrier Rollers 11561561616
Carrier Rollers 21561561616
Idlers Front21.522046
Links29.729.73636
Shoe Width800.0800.0
Sprocket Segments2212212020
Track Roller 140.640.43236
Track Roller 241.440.92028
Track Roller 441.141.42420
Track Roller 640.941.42820
Track Roller 841.741.71616
Track Roller 939.940.64432
Track Sag16.016.0
Track Shoes42.442.200
final drives
100
  • Good
comments, misc. repairs, general remarks
  • machine in good condition
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering