Quick Search

CAT 330-07

CAT 330-07

CAT Certified
Year
2021
Working hours
1,646 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TERRA CAT
Palmerston North
+64 39832450
Show phone number
Basic information
BrandCAT 330-07
Terra Cat
CategoryCrawler Excavators
Serial NumberWCH20296
Unit NumberEQ052268
Catalog Number10130174
Year2021
Hours1,646 h
CountryNew Zealand
LocationPalmerston North, New Zealand
Pricing
Price Excluding Tax263,968 USD
Tax (15%)39,595 USD
Price Including Tax303,564 USD
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
LightingLighting
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Radio - BluetoothRadio - Bluetooth
Machine Control System Brand - CATMachine Control System Brand - CAT
Additional information*TRACK, 600MM TG
360 DEG CAMERAS
CAB ROOF & SCREEN GUARDS
DIG BUCKET
EXTERNAL E-STOP
GRADE 3D ASSIST & PAYLOAD
MP & HP AUX HYDRAULIC LINES
Online Owner's Manual
PRODUCT LINK
Protection EPP Power Train & Hydraulics 12mths / 3000hrs
TILT HITCH
WIDE BUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • A2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE75%
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering