Quick Search

CAT 330

CAT 330

Year
2019
Working hours
4,547 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 330
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberLHW00734
Unit Number19W00678
Catalog Number4723131
Year2019
Hours4,547 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax209,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationANTIFREEZE, -50C (-58F)
BATTERIES, 4
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 20'2"
CAMERA, REAR & RH VIEW
COLD STARTING, ETHER
CONTROL, QC
CYLINDER, BKT, CB2
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
ENG SN D8T54046 MSO 8ZPRV
FILM, EMC
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDING,SEGMENTED
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LASER CATCHER,R8'2"-12'10" STK
LIFT CHART, 330
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/O 360
LINES, DRAIN, PQC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MIRROR, CAB, W/O GUARD
Online Owner's Manual
PRODUCT LINK PKG, CELL PLE742
QC 19W0721QC HB501916
QUICK DRAINS, READY
ROLL ON-ROLL OFF W/O BKT QC CB
STICK, R10'6"
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering