Quick Search

CAT 330 TH

CAT 330 TH

CAT Certified
Year
2019
Working hours
3,485 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 330 TH
Carolina CAT
CategoryCrawler Excavators
Serial NumberLHW00485
Unit NumberG19-224M
Catalog Number10130336
Year2019
Hours3,485 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax200,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
E-FenceE-Fence
Grading SystemGrading System
Air ConditionerAir Conditioner
Undercarriage, LongUndercarriage, Long
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Straight Travel PedalStraight Travel Pedal
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Payload Measurement SystemPayload Measurement System
Additional informationCAB • AIR • 48" BUCKET • HYDRAULIC THUMB • ULTRA LOW SULFUR DIESEL FUEL

BATTERIES, 4
BKT HD 48" 1.74YD3 CB
BOOM TUBE W/EOU
BOOM, REACH 20'2"
CAMERA, REAR & RH VIEW
CCU [CAT CERT USED]
CYLINDER, BKT, CB2
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
ENG SN D8T50985
FILM, EMC
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDING,SEGMENTED
HOT LIST
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIFT CHART, 330
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/O 360
LINES, DRAIN, STD
LINES, HP, REACH BOOM
LINES-HP, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MIRROR, CAB, W/O GUARD
Online Owner's Manual
PRODUCT LINK PKG, CELL PLE742
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
QUICK DRAINS, READY
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
Special Offers ( 2 ) PM 2 Kits
STICK, R10'6"
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS ADVANSYS
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • YesClean for sale
  • No
  • Good
  • Good
  • FairPump door decal missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLower rails dents _Belly pans bent_ Pump door handle and latch installed backwards
  • Good
safety items
400
  • Yes
  • YesErops
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good2022
  • Good
gauges, operator station, console
1800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • No100 hours on the PM
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • Good
cooling system
700
  • No
  • No
  • No
  • GoodrED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
300
  • NoTechnology seems to need calibration
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 4 shank hydraulic thumb _ Shanks worn
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
410
  • Cat
  • 48"
  • FairEdges of the wear bars are thinning
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number5172282
Notes - UNDERCARRIAGEA couple dry bushings
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15812
Carrier Rollers Rear15812
Idlers Front2124
Links11332
Pins & Bushings (External)6536
Track Roller 118.510
Track Roller 218.510
Track Roller 418.510
Track Roller 618.510
Track Roller 818.510
Track Roller 918.510
Track Shoe Grouser Height32" 279
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1320 idle hours
general condition
  • Yes
  • Yes
  • Yes
  • No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering