Quick Search

CAT 330FL

CAT 330FL

Year
2017
Working hours
6,227 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 330FL
WARREN CAT - MIDLAND
CategoryCrawler Excavators
Serial NumberMBX10019
Unit NumberU136904
Catalog Number10082841
Year2017
Hours6,227 h
CountryUnited States
LocationTulsa, United States
Pricing
Price Excluding Tax161,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*330F L HYD EXCAVATOR
*330F L/LN STANDARD ARRANGEMENT
*AIR CLEANER, STANDARD
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*CONTROL, FINE SWING
*COUNTERWEIGHT, 12,790LBS
*COVER, FENDER
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FRONT LINES, PGQC
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING,SEGMENTED
*GUARD, TRACK MOTOR HD
*HEATER, ENGINE COOLANT (120V)
*JOYSTICK STD STP PKG
*LIGHT, R BOOM
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R10'6" (CB2) HD
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*WIPER-RADIAL, 70/30 W/O LOWER
COUPLER, PG W/O PINS CB
LINES, CONNECTOR, PIN GRABBER
Online Owner's Manual
PARTIAL FIELD INST KIT, PGC
PIN GROUP, SPARE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering