Quick Search

CAT 330 TH

CAT 330 TH

CAT Certified
Year
2019
Working hours
4,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 330 TH
Carolina CAT
CategoryCrawler Excavators
Serial NumberLHW00486
Unit NumberG19-225M
Catalog Number10130355
Year2019
Hours4,999 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax180,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
E-FenceE-Fence
Grading SystemGrading System
Air ConditionerAir Conditioner
Undercarriage, LongUndercarriage, Long
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Straight Travel PedalStraight Travel Pedal
Thumb Type - HydraulicThumb Type - Hydraulic
Payload Measurement SystemPayload Measurement System
Additional informationCAB • AIR • 54" BUCKET • HYDRAULIC THUMB

BATTERIES, 4
BKT HD 48" 1.74YD3 CB
BOOM TUBE W/EOU
BOOM, REACH 20'2"
CAMERA, REAR & RH VIEW
CCU [CAT CERT USED]
CYLINDER, BKT, CB2
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
ENG SN D8T50986
FILM, EMC
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDING,SEGMENTED
HOT LIST
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIFT CHART, 330
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/O 360
LINES, DRAIN, STD
LINES, HP, REACH BOOM
LINES-HP, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MIRROR, CAB, W/O GUARD
Online Owner's Manual
PRODUCT LINK PKG, CELL PLE742
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
QUICK DRAINS, READY
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
Special Offers ( 2 ) PM 2 Kits
STICK, R10'6"
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS ADVANSYS
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
650
  • YesClean for sale
  • No
  • Good
  • FairDents and dings
  • Good
  • FairPump door decal missing
  • FairStack is dented _ Hood bolts missing
  • FairPlastic tank has deep gouges
  • Good
  • Good
  • Good
  • FairLower rails dented _ Belly pans are bent _ Battery door is dented _ DEF tank cover dings
  • Good
safety items
400
  • Yes
  • YesErops
  • Yes
  • Yes
  • Good
  • GoodButton worn out
  • GoodMay 22
  • Good
gauges, operator station, console
1610
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairJoystick buttons are worn out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
620
  • No
  • Yes
  • No
  • No
  • No
  • No
  • FairBelt is cracking
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
emissions
200
  • Good
  • GoodNo sign of a ash service
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairCab light is torn off
  • Good
  • Good
hydraulics
920
  • Good
  • Good
  • FairAux tube brackets bent at the end of the boom _ Bolt missing out of the hose clamp
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSomething is binding up on the right side and the track is loose
technology
  • NoPayload and Grade has not been installed
attachments / work tools
  • YesCat 5 shank hydraulic thumb _ Check the upper cylinder mount _Weld crack
boom
200
  • Good
  • Good
stick
110
  • FairPin mount flag broken _1/4" bushing play
  • Good
bucket
500
  • Cat
  • 54"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightFairCheck the tensioner _ track is loose _Track binds up _ Tracks seem to be stretched
Track Shoe Grouser Height32"
final drives
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering