Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 330L
1994
20813 Hours
FOLEY, INC.
Brand
CAT 330L
Category
Crawler Excavators
Serial Number
5YM00109
Unit Number
EQ000013802
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 330L
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 330L
Year
1994
Working hours
20,813 h
Print
Add to favorites
‹
›
×
Videos of CAT 330L
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
21,500
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 330L
Foley Inc.
Category
Crawler Excavators
Serial Number
5YM00109
Unit Number
EQ000013802
Catalog Number
10122155
Year
1994
Hours
20,813 h
Country
United States
Location
MONROE, United States
Pricing
Price Excluding Tax
21,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Auxiliary Hydraulics Pressure
Auxiliary Hydraulics Pressure
Mirrors
Mirrors
Beacon
Beacon
Additional information
HAMMER NOT INCLUDED, ONLY 48" BUCKET THAT IS CURRENTLY PINNED ONTO STICK.
TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
CAT H130S HAMMER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2
6
4
s.o.s. taken
No
LAST OIL SAMPLES 4/10/17 @ 17,154 HRS
bumper
Fair
CAB BUMPER BROKEN
car body
Fair
counterweight
Fair
DENTED
crankcase guard / battery box
Fair
BELLY PANS DENTED
eng. enclose hood / stack
Poor
HOOD FLEXES, CRACKED @ CORNERS
engine doors
Poor
L&R ENGINE DOORS DENTED & BUNGIED CLOSED
grab irons
Poor
CAB HAND RAIL MOUNTS WELDED
main frame welds
Good
paint
Poor
radiator grill & shroud
Good
sheet metal
Fair
CAB CRACKED
steps / ladder
Fair
HOUSE STEP BENT, TRACK STEPS BENT
safety items
1
0
0
cab guards
Yes
CAB GUARD BENT / WINDSHIELD GUARDS
notes - safety items
CAB SAFETY DECALS & CONTROL PLACARD MISSING
horn
Good
gauges, operator station, console
7
4
0
back up alarm
Yes
current o&mm
No
OPS MANUAL MISSING
rops certification plate
No
air conditioner
Good
AFTER MARKET A/C, CONDITION UNKNOWN
dash console
Good
door latches
Fair
CAB DOOR HOLDER INOP
gauges
Good
glass/mirrors
Fair
LOWER WINDSHIED PLEXI
heater
Good
meter
Good
seat belt
Good
seat cushion / arm rest
Fair
OPS SEAT TORN
switches
Good
windshield wipers
Fair
LOWER WIPER INOP / BROKEN
engine
3
0
0
blow by
No
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil leaks
Yes
ENGINE OIL LEAKS @ INJECTION PUMP AREA (CLASS 2)
water in oil
No
engine oil level / condition
Good
exhaust / muffler / stack
Good
operating condition
Good
cooling system
2
0
0
fan
Good
water pump
Good
electrical, starting and charging system
4
0
0
ether aid
Yes
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
hydraulics
8
1
0
boom cylinder
Good
BOOM CYL BASE P&B SLOPPY
bucket cylinder
Fair
• BUCKET CYL LEAKING (CLASS 2)
control linkage
Good
CAT X W/ PATTERN CHANGER (PLACARD MISSING)
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
swing motors
Good
tank
Good
HOMEMADE CAP
travel motors
Good
attachments / work tools
hammer
No
boom
2
0
0
boom condition
Good
pins & bushings - boom
Good
stick
2
1
0
stick length
1010"
pins & bushings - stick
Fair
SOME PLAY STICK TO HAMMER BRACKET
stick conditions
Good
stick pins
Good
bucket
0
4
0
quick coupler
No
notes - bucket
BUCKET WELDED @ PIN BOSSES
width
48" GEITH BUCKET
bucket bottom
Fair
bucket mounts
Fair
cutting edges
Fair
teeth / adapters
Fair
undercarriage
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
NoEXCESSIVE INTERNAL WEAR
Link Part Number
6Y2590
Links
LINKS WORN, 1 PIN ON RIGHT SIDE MISSING, BUCKET PIN INSTALLED
Notes - UNDERCARRIAGE
UNDERCARRIAGE IN POOR CONDITION
Notes - UNDERCARRIAGE 1
• SEVERAL BAD TRACK ROLLERS FEW SEIZED, WORN FLAT, ROLLER GUIDES MISSING
Pins & Bushings (Internal)
EXCESSIVE INTERNAL WEAR
Track Shoes
TRACK SHOES LOOSE, BENT, CRACKED,BOLTS MISSING, POOR CONDITION
Track Frame - Left
FairTRACK GUIDES BROKEN / MISSING
Track Frame - Right
FairTRACK GUIDES BROKEN / MISSING
Carrier Rollers Front
15.5MM
Idlers Front
22MM
28
Links
119
68
Pins & Bushings (External)
68MM
63
Track Roller 7
1 MM
100
Track Shoes (Width)
33.5"
comments, misc. repairs, general remarks
comment 1
.
comment 2
2016 CAT H130S HAMMER #LP8105 SER # 7CM04203
comment 3
HKX AUX HAMMER LINES KIT
comment 4
NO RADIO
general condition
1
2
0
machine starts and is operable
Yes
s.o.s. (all compartments)
No
body
Fair
L& R CAB RAILS DENTED
frame
Good
general
Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 330L on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.