2015 CAT 329FL For Sale - 132,000 USD | Cat Used
Quick Search

CAT 329FL

CAT 329FL

Year
2015
Working hours
5,292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INC.
Hannibal, IA
+1 319 531 0379
Show phone number
Basic information
BrandCAT 329FL
Altorfer Inc.
CategoryCrawler Excavators
Serial NumberERL00193
Unit NumberUS00511
Catalog Number10044939
Year2015
Hours5,292 h
CountryUnited States
LocationHannibal, United States
Pricing
Price Excluding Tax132,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Regulatory MarkingRegulatory Marking
COUPLER, QUICKCOUPLER, QUICK
Additional informationPictures as of 5-17-23 with 4,619 hours

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11100
  • No
  • No
  • No
  • Yes
  • Good
  • Fairhas a couple that have been hit.
  • Fairbent up and back.
  • Fairleft cab post has been hit, not really dented but gouged.
  • Good
  • Fairhas a lot of big dents and gouges.
  • Fairpeeling and faded.
  • Good
  • Good
  • Fairboth sides are dented and bent, do open and close decent.
  • Good
  • Fairleft side bent and twisted.
  • Good
  • Good
  • Fairhas some peeling and scuffs.
  • Good
  • Good
  • Good
  • Fairhas dents and gouges on panels.
  • Fairthey are bent and dented on both sides oretty good.
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • GoodMissing 1 right side mirror
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1330
  • Good
  • Fairfaded and stained.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmissing the right side front mirror.
  • Good
  • Good
  • Goodmeter has 4619 hrs on it, monitor has 4612 hrs.
  • GoodApr-19
  • Gooddoes have seat cover that is getting worn.
  • Fairthe hyd lock lever has the tip broken off, works just fine.
  • Good
engine
1100
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Elc
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Yes
  • Yes
  • oil was clean and full.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
220
  • No
  • No
  • Fairthere was visible movement.
  • Good
  • Good
  • Fairthere is movement in the joint.
boom
120
  • 20’2”
  • Good
  • Fairthere is a little wear on them.
  • Fairthere is some wear on them.
stick
120
  • 10’6”
  • Fairthey have some wear.
  • GoodDoes have dent in the face
  • Fairthey have some play in them.
bucket
330
  • 36”
  • Yes
  • Good
  • Good
  • Fair
  • GoodHas side bits
  • Fairit is getting worn back.
  • Fairteeth getting worn.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoesdoes have a few bent shoes, not very bad just a little.
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.410.412929
Carrier Rollers 16.166.182118
Carrier Rollers 26.26.21515
Idlers Front0.820.822424
Links1.221.221616
Shoe Width31.531.5
Track Roller 11.681.6900
Track Roller 21.731.7200
Track Roller 41.771.7500
Track Roller 61.721.7200
Track Roller 81.731.7200
Track Roller 91.711.700
Track Shoes1.481.482525
final drives
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • inspected on 5-17-23 at 4619 hrs.
general condition
110
  • Yes
  • Yes
  • No
  • Fairhas panels and doors bent and dented.
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering