Quick Search

CAT 326LONG

CAT 326LONG

Year
2021
Working hours
3,408 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 326LONG
RING POWER SYSTEMS
CategoryCrawler Excavators
Serial NumberMFJ10083
Unit NumberMFJ10083
Catalog Number10013625
Year2021
Hours3,408 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax285,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*326 COMMON ARRANGMENT
*326 EXCAVATOR
*BATTERIES, 4
*BOOM TUBE, SLR
*BOOM, SUPER LONG REACH
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*COLD STARTING, ETHER
*COUNTERWEIGHT, 14,770LBS
*CYLINDER, BKT SLR
*CYLINDER, BOOM
*CYLINDER, STICK SLR
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*DECALS, STICK WARNING, ANSI
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS
*FINE SWING
*GRADE SENSOR, SLR BOOM
*GRADE SENSOR, SLR STICK
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, BOTTOM HD
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR HD
*HEATER, ENGINE COOLANT (120V)
*HYDRAULIC PKG, NO TOOL W/O HL
*JOYSTICKS, VERTICAL SLIDER
*LIGHT, CHASSIS
*LIGHT, REACH & SLR BOOM LH
*LIGHT, REACH & SLR BOOM RH
*LIGHTS, CAB, W/RAIN PROTECTOR
*LINES, A/C
*LINES, DRAIN, STD
*LINKAGE, BKT W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*QUICK DRAINS READY
*RADIO MODULE, PL243 CELLULAR
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*SCREEN, RADIATOR
*SENSOR, PRESSURE, EOU
*STICK, SUPER LONG REACH
*STORAGE TRAY
*TRACK, 31" TG
*TRAVEL, ALARM
*UNDERCARRIAGE, LONG
*WIPER, RADIAL W/LOWER
*WIRING, PRODUCT LINK ELITE
EXP,PKG, SLR BOOM/STK DISM
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
STORAGE PROTECTION (EXPORT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering