Quick Search

CAT 326

CAT 326

CAT Certified
Year
2023
Working hours
249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Fort Dodge, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 326
Ziegler CAT
CategoryCrawler Excavators
Serial NumberFAY00293
Unit NumberEQ0112103
Catalog Number10120141
Year2023
Hours249 h
CountryUnited States
LocationFORT DODGE, United States
Pricing
Price Excluding Tax326,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Undercarriage, LongUndercarriage, Long
Additional informationCab
Heat
A/C
Radio
Aux. hydraulics
Hyd. coupler
Hyd. thumb
9'8" stick
31in track shoes
Laser catcher
Rear camera
Grade w/ 2D assist and payload

326 07 EXCAVATOR ARR
326 07D HEX AM-N CFG1
326 COMMON ARRANGMENT
ADVANCED TOOL CONTROL PACKAGE
BLOCK HEATER, 120V
BOOM TUBE, EOU
BOOM, REACH 19'4"
CAB, DELUXE
CAMERA, REAR + RH VIEW
COLD STARTING, ETHER
CONTROL, QC
COUNTERWEIGHT, 10,140LBS
Customer Value Agreement (CVA) 2 Year / 24 Month CVA
CYLINDER, BKT CB1
CYLINDER, BOOM
CYLINDER, STICK
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, STICK WARNING, ANSI
FIXTURE, BUCKET LINKAGE CB
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, ADVANCED TCS
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LC451 LASER CATCHER | SN: 1723J803B6
LIGHT, CHASSIS
LIGHT, REACH & SLR BOOM LH
LIGHT, REACH & SLR BOOM RH
LIGHTS PKG, SURROUNDING 2D
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, A/C
LINES, DRAIN, PG
LINES, HP, R9'8" STICK
LINES, HP, REACH BOOM
LINES, MAKE UP, TCS
LINES, QC, R9'8" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT-CB1 W/EYE
MACHINE ECM
MAIN LINE, STD
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, STD
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
Protection Powertrain, Hydraulic and Technology coverage thru 7-5-2027 or 4000 hours
QUICK DRAINS
RADIO MODULE, PL243 CELLULAR
RECEIVER, BLUETOOTH
Remaining Factory Warranty Emissions coverage thru 7-5-2028 or 3000 hours
RETURN PIPE, TCS
SCREEN, RADIATOR
SENSOR, PRESSURE, EOU
STICK, R9'8"
STORAGE TRAY
SUN SCREEN, REAR
TRACK, 31" TG
TRAVEL, ALARM
UPPER COVER, CENTER
VALVE, FINE SWING
VALVE, HYDRAULIC TCS HL
WIPER, RADIAL W/LOWER
WIRING, PRODUCT LINK ELITE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 Year / 24 Month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2200
  • full
  • full
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodair
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • d8x01335
  • good
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • 246
  • Good
  • Good
  • Good
  • Goodelectric
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesEQ52840
  • quick coupler
  • machine has a thumb & quick coupler
boom
300
  • 194"
  • Good
  • Good
  • Good
stick
300
  • 98"
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE98%
Link Part Number5266460
Notes - UNDERCARRIAGEundercarriage is in like new condition
Track Shoes Width / Type31" tg
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front22
Carrier Rollers Rear22
Idlers Front22
Idlers Rear22
Links22
Pins & Bushings (External)22
Pins & Bushings (Internal)22
Segments22
Track Roller 122
Track Roller 222
Track Roller 322
Track Roller 422
Track Roller 522
Track Roller 622
Track Roller 722
Track Roller 822
Track Shoe Grouser Height22
general condition
300
  • No
  • Yes
  • No
  • machine has a few minor scuffs
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering