Quick Search

CAT 326 SLR

CAT 326 SLR

Year
2019
Working hours
1,070 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Columbus, OH
+1 440 838 7422
Show phone number
Basic information
BrandCAT 326 SLR
Ohio CAT - Cleveland
CategoryCrawler Excavators
Serial NumberMFJ10218
Unit NumberU61416
Catalog Number10046527
Year2019
Hours1,070 h
CountryUnited States
LocationColumbus, United States
Pricing
Price Excluding Tax289,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
EngineEngine
Additional information326 07 EXCAVATOR ARRANGEMENT
326 07B HEX AM-N CFG1A
326 COMMON ARRANGMENT
BOOM TUBE, SLR
BOOM, SUPER LONG REACH
CAB, DELUXE
CAMERA, REAR + RH VIEW
CLEAN EMISSIONS MODULE
COLD STARTING, ETHER
COUNTERWEIGHT, 14,770LBS
CYLINDER, BKT SLR
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, SLR BOOM
GRADE SENSOR, SLR STICK
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR HD
HEATER, ENGINE COOLANT (120V)
HYDRAULIC PKG, NO TOOL W/ HL
I09
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LIGHT, CHASSIS
LIGHTS PKG, REACH & SLR BOOM
LIGHTS PKG, SURROUNDING 2D
LIGHTS, CAB, W/O 360
LINES, A/C
LINES, DRAIN, STD
LINKAGE, BKT-A W/ EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
SCREEN, RADIATOR
SENSOR, PRESSURE, EOU
STICK, SUPER LONG REACH
STORAGE TRAY
SUN SCREEN, REAR
TRACK, 31" TG
TRAVEL, ALARM
VALVE, FINE SWING
WIPER, RADIAL W/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • No
  • 3/4
  • 3/4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • N
  • B
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
401
  • No
  • Poor
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering