Quick Search

CAT 326

CAT 326

Year
2022
Working hours
549 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 326
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberFAY00202
Unit NumberFAY202
Catalog Number10040140
Year2022
Hours549 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax275,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*326 07 EXCAVATOR ARR
*326 COMMON ARRANGMENT
*BATTERIES, 4
*BLOCK HEATER, 120V
*BOOM TUBE, SLR
*BOOM, SUPER LONG REACH
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*COLD STARTING, ETHER
*COUNTERWEIGHT, 16,310LBS
*CYLINDER, BKT SLR
*CYLINDER, BOOM
*CYLINDER, STICK SLR
*FILM, EMC
*FILM, EXTERIOR, ANSI
*FILM, INTERIOR, ANSI
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS
*FILM, STICK WARNING, ANSI
*GRADE SENSOR, SLR BOOM
*GRADE SENSOR, SLR STICK
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, BOTTOM HD
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR HD
*HYDRAULIC PKG, NO TOOL W/ HL
*INTEGRATED RADIO, W/O DAB
*JOYSTICKS, VERTICAL SLIDER
*LIGHT, CHASSIS
*LIGHT, REACH & SLR BOOM LH
*LIGHT, REACH & SLR BOOM RH
*LIGHTS, CAB, W/RAIN PROTECTOR
*LINES, A/C
*LINES, DRAIN, STD
*LINKAGE, BKT-A W/ EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*QUICK DRAINS
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*SCREEN, RADIATOR
*SENSOR, PRESSURE, EOU
*STICK, SUPER LONG REACH
*STORAGE TRAY
*TRACK, 31" TG
*TRAVEL, ALARM
*UNDERCARRIAGE, LONG
*VALVE, FINE SWING
*WIPER, RADIAL W/LOWER
*WIRING, PRODUCT LINK ELITE
ANTIFREEZE, -50C (-58F)
BKTA DC 60" 0.97YD3 (A)
EXP,PACKING,SLR FRONT/BKT DISM
FIXTURE, BOOM CYLINDER
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
STORAGE PROTECTION (EXPORT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering