Quick Search

CAT 326-07

CAT 326-07

CAT Certified
Year
2022
Working hours
1,872 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PON EQUIPMENT AS (NORWAY)
Rudshøgda
+4790944433
Show phone number
Basic information
BrandCAT 326-07
Pon Equipment AS
CategoryCrawler Excavators
Serial NumberMFJ20036
Unit NumberE0008711
Catalog Number10106054
Year2022
Hours1,872 h
CountryNorway
LocationRUDSHØGDA, Norway
Pricing
Price Excluding Tax257,147 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
CertificatesCE
Accessories
Undercarriage, LongUndercarriage, Long
Additional informationMaskinene selges med følgende utstyr:
- HK feste G70 HD inkl. mont. Secure Lip
- TRS23 S70/S70 2xuttak autol L8 inkl.mont
- Graveskuffe HD 1500L 1500mm Advansys A110-S70
- Pusseskuffe HD fast 1450L. 2000mm - S70
- MAKIN 3D maskinstyring
- Gripmodul på rototilt
- Hyd.kpl 1stk multiX 3/4" v.s stikke m.smøring
- Lys led 1stk a 1800lm stikke - Lys led 2stk a 3200lm bomrot+ ledbjelke 8000lm tak
- Lys varselbjelke 1stk tak
- Lysbøyle motvekt Entrax Ink. 2stk arb.lys bakover
- S.smøring Lincoln Quick Lube 2L ink tilk. Rototilt
- Varmer diesel 6kw med web og ur

Med forbehold om skrivefeil i annonsen

326 07C HEX EU CFG1A
BATTERIES, 4
BOOM TUBE, W/EOU BLCV SB
BOOM, REACH 5.9M HD
CAB, PREMIUM 1PC
CAMERA, 360 VISIBILITY
CAT TILTROTATOR SUPPORT
CE MARK, CERTIFICATE, CE PLATE
CONTROL, QC
COUNTERWEIGHT, 4.6T
Customer Value Agreement (CVA) Maskin kan selges med Pon PREMIUM service avtale
CYLINDER, BKT CB1
CYLINDER, BOOM BLCV
CYLINDER, STICK SLCV
FILM, ROPS
FILM, STICK WARNING, ISO
FIXTURE, BUCKET LINKAGE CB
FREIGHT INSURANCE CHARGES
GRADE SENSOR, R2.9M/2.95 STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE FULL LENGTH
HYDRAULIC PKG, ADVANCED TCS SB
INSTRUCTIONS, NORWEGIAN
JOYSTICK STEER + AUX RELAY PKG
JOYSTICKS, 5 BUTTON 2 SLIDER
LANE 2 ORDER
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/RAIN PROTECTOR
LIGTHS, SURROUND PREM
LINES, DRAIN, DQC
LINES, HP, R2.95M STICK
LINES, HP, REACH BOOM
LINES, QC, R2.95M STICK
LINES, QC, REACH BOOM
LINES, SLCV - BASE MACHINE
LINES, SLCV - FRONT
LINKAGE, BKT-CB1 W/EYE
MIRROR, CAB, W/O GUARD
MIRROR, RH
NETWORK MANAGER, STD
Online Owner's Manual
PLATE, UK CA
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
SMART BOOM
STICK, R2.95M HD
STORAGE PROTECTION (EXPORT)
TRACK, 600MM TG
WIPER, PARALLEL, 1PC
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement Maskin kan selges med Pon PREMIUM service avtale
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering