Quick Search

CAT 326F SLR

CAT 326F SLR

Year
2016
Working hours
3,476 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Lakeside, CA
+1 858 674 7040
Show phone number
Basic information
BrandCAT 326F SLR
Hawthorne Cat
CategoryCrawler Excavators
Serial NumberWGL00748
Unit Number033937
Catalog Number2288879
Year2016
Hours3,476 h
CountryUnited States
LocationLakeside, United States
Pricing
Price Excluding Tax165,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSUPER LONG REACH - 60' REACH AT GROUND LEVEL.

*326F L HYD EXCAVATOR
*326F L STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 2" RETRACTABLE
*BOOM, 19'4" REACH
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*COUNTERWEIGHT, 8,820LBS
*COVER, FENDER
*COVER, UPPER, STANDARD
*CYLINDER, BKT (CB1 LINKAGE)
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*FAN, VARIABLE SPEED
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, R BOOM
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*LINES, CYLINDER
*LINES, PILOT (STD)
*LINES, PILOT BOOM UP, STD
*LINES, PILOT SDRV (STD/UQC)
*LINES, PILOT STICK IN, TCS20
*LINES, PILOT TRAVEL, STP
*LINKAGE, BKT-CB1 W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*STANDARD OIL
*SUN SCREEN (70/30)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
AIR CLEANER, HIGH EFFICIENCY
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PIN CB
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
FILMS, CAB ANSI
GUARD,TRACK GUIDE, FULL LENGTH
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES, HP, R9'8" STICK
LINES, QC, R9'8" STICK
LINES-HP, REACH BOOM
LX4C83
MAIN LINES, BUCKET, PGQC
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R9'8" (CB1) HD
STORAGE PROTECTION (EXPORT)
TRACK, 31" TG (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering