Quick Search

CAT 326F

CAT 326F

CAT Certified
Year
2018
Working hours
5,785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Moissy Cramayel, 77
+33 149228299
Show phone number
Basic information
BrandCAT 326F
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberHCA20114
Unit Number22047065
Catalog Number10091180
Year2018
Hours5,785 h
CountryFrance
LocationMOISSY CRAMAYEL, France
Pricing
Price Excluding Tax139,126 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
StickStick
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Product LinkProduct Link
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Boom - 1 PieceBoom - 1 Piece
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Auto LubeAuto Lube
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
boom
  • 5900 MM
stick
  • 2.95m
bucket
  • 1250 mm
  • Liebherr
comments, misc. repairs, general remarks
  • FR-16
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering