2015 CAT 326FL For Sale - 155,000 USD | Cat Used
Quick Search

CAT 326FL

CAT 326FL

Year
2015
Working hours
4,420 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE PACIFIC
Waipahu, HI
+1 808 676 0397
Show phone number
Basic information
BrandCAT 326FL
Hawthorne Cat - Waipahu
CategoryCrawler Excavators
Serial NumberWGL00385
Unit NumberH14518
Catalog Number2368673
Year2015
Hours4,420 h
CountryUnited States
LocationWaipahu, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
AIR CONDITIONERAIR CONDITIONER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional informationHammer not included in the price. Ask your Salesperson for pricing.

CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COUNTERWEIGHT, 8,820LBS
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
GUARD,TRACK GUIDE, FULL LENGTH
HEATER, ENGINE COOLANT, 120V
LIGHTING, CAB (HALOGEN)
LINES-HP, REACH BOOM
Online Owner's Manual
PRODUCT LINK, SATELLITE PL321
REACH 19'4" BOOM PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R9'8" (CB1) HD
TRACK, 28"" TG (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering