Quick Search

CAT 326F L

CAT 326F L

Year
2019
Working hours
2,860 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Bozeman, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 326F L
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberFBR20700
Unit Number18W02125
Catalog Number4873331
Year2019
Hours2,860 h
CountryUnited States
LocationBozeman, United States
Pricing
Price Excluding Tax245,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*326F L HEX
*AIR CLEANER, STANDARD
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CIRCUIT, COMBINED, STP PKG
*COLD WEATHER PKG READY
*CONTROL, FINE SWING
*COUNTERWEIGHT, 8,820LBS
*COUPLER LINES, REACH BOOM
*COVER, FENDER
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FRONT LINES, PGQC
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT, 120V
*LIGHT, R BOOM
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*LINES-HP, R9'8" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'8" STICK
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD ARRANGEMENT
*STICK, R9'8" (CB1) HD
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*WIPER-RADIAL, 70/30 W/O LOWER
ANTIFREEZE, -50C (-58F)
ENG SN D8T51125 MSO 8QCMV
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
QUICK COUPLER 326QCHYD
ROLL ON-ROLL OFF W/O BKT QC CB
S/N 18W1837QC 18W1837QC
STORAGE PROTECTION (EXPORT)
THUMB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering