2018 CAT 326FL TH For Sale - 209,000 USD | Cat Used
Quick Search

CAT 326FL TH

CAT 326FL TH

Year
2018
Working hours
2,569 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INC.
East Dundee, IA
+1 319 531 0379
Show phone number
Basic information
BrandCAT 326FL TH
Altorfer Inc.
CategoryCrawler Excavators
Serial NumberWGL10426
Unit NumberUS00405
Catalog Number10021595
Year2018
Hours2,569 h
CountryUnited States
LocationEast Dundee, United States
Pricing
Price Excluding Tax209,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Regulatory MarkingRegulatory Marking
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BLUETOOTHBLUETOOTH
Additional informationPictures and inspection as of 09-06-24 at 2424 hrs.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1720
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscuffed and scratched.
  • Good
  • Good
  • Good
  • FairRight rear minor dent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight front corner minor rip
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAug-17
  • GoodMinor stains
  • Good
  • Good
engine
1100
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Elc
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodBelt
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Yes
  • No
  • Yes
  • Full and clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • 9’8”
  • Good
  • Good
  • Good
stick
300
  • 19’4”
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.410.412626
Bushings (EXT)0.4313
Bushings (INT)30.0418
Carrier Rollers 14.694.6418
Carrier Rollers 24.654.621015
Idlers Front0.790.792727
Links1.181.161423
Shoe Width31.1031.10
Sprocket Segments7.91
Track Roller 11.711.68720
Track Roller 21.71.681020
Track Roller 41.711.69716
Track Roller 51.71.71012
Track Roller 71.711.69716
Track Roller 81.71.681020
Track Shoes1.561.5358
final drives
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 09-06-24 at 2424 hrs.
  • Machine runs, drives and operates as it should. Good condition.
  • Ready to work.
general condition
200
  • Yes
  • No
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering