Quick Search

CAT 325FLCR

CAT 325FLCR

CAT Certified
Year
2017
Working hours
5,625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 325FLCR
Cavpower
CategoryCrawler Excavators
Serial NumberXAA10141
Unit NumberURENT542
Catalog Number10106348
Year2017
Hours5,625 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax96,812 USD
Tax (10%)9,681 USD
Price Including Tax106,494 USD
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, QUICKCOUPLER, QUICK
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
STICK, LONGSTICK, LONG
Additional informationRental Spec - Dealer serviced - Available now

3 BUCKETS - 2 X DIG AND 1 X TILTING MUD
ACCUGRADE READY
CANVAS SEAT COVER
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
ESTOP
HANDRAILS
MIRRORS
Online Owner's Manual
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
REAR VIEW CAMERA
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
TRAVEL ALARM
UHF
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1440
  • Yes
  • No
  • Service Decal fitted
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairMinor damage to rear & RHS / LHS missing - will be replaced as necessary
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded, some scratches & surface rust
  • Good
  • Fair
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1230
  • Yes
  • Yes
  • Yes
  • Full 100%
  • Full 100%
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairDoor glass some external surface damage
  • Good
  • Good
  • Good
  • Good
  • FairOut of date
  • Good
  • Good
  • Good
engine
620
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Clear
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
hydraulics
1300
  • RH tilting bucket cylinder leaking rod seal / LH rod seal weeping
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
210
  • Good
  • Good
  • Fair2-3mm wear boom to main frame P&B
stick
210
  • Good
  • Fair
  • Good
bucket
600
  • Yes5mm end float coupler to stick pin
  • 5mm + wear tilting bucket pivot P&B / 20mm + endfloat bucket to coupler mount / Pivot pin head is welded to frame
  • 1500mm dig - 600mm dig - 2000mm tilting bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier Rollers3-5mm wear on all 4 rollers
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • External E-stop fitted
  • UHF radio installed
  • Canvas seat cover fitted
  • Full Handrails fitted
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering