Quick Search

CAT 325

CAT 325

Year
2022
Working hours
764 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
College Station, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 325
HOLT CAT
CategoryCrawler Excavators
Serial NumberTEL20330
Unit NumberCES002414
Catalog Number10122175
Year2022
Hours764 h
CountryUnited States
LocationCOLLEGE STATION, United States
Pricing
Price Excluding Tax245,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
StickStick
Straight Travel PedalStraight Travel Pedal
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Thumb Type - HydraulicThumb Type - Hydraulic
RadioRadio
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • GoodMINOR DENT
  • Good
  • GoodSMALL SCRAPES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • No
  • No
  • No
  • ENGINE OPERATING NORMALLY
  • N
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • HYDRAULICS OPERATING NORMALLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • 18’8”
  • Good
  • Good
  • Good
stick
300
  • 9’7”
  • Good
  • Good
  • Good
bucket
500
  • CAT
  • C743143
  • 48IN
  • Good
  • Good
  • Good
  • Good
  • GoodRECENTLY REPLACED
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1PHOTOS
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)11.211.277
Carrier Rollers 1119.4119.433
Carrier Rollers 2119.4119.433
Idlers Front19.319.388
Links30.530.555
Shoe Width790.0790.0
Track Roller 143.944.200
Track Roller 243.943.900
Track Roller 444.244.200
Track Roller 544.243.900
Track Roller 743.944.200
Track Roller 843.943.900
Track Shoes39.439.167
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE OPERATING NORMALLY
  • FAILED TO CONFIGURE OPERATOR SETTINGS ALERT BUT RESOLVED AFTER CYCLING BATTERY DISCONNECT
  • CES/PURCHASE
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering