Quick Search

CAT 325

CAT 325

Year
2022
Working hours
1,136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
College Station, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 325
HOLT CAT
CategoryCrawler Excavators
Serial NumberTEL20613
Unit NumberCES002413
Catalog Number10122174
Year2022
Hours1,136 h
CountryUnited States
LocationCOLLEGE STATION, United States
Pricing
Price Excluding Tax245,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Grading System - 2DGrading System - 2D
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
StickStick
Straight Travel PedalStraight Travel Pedal
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Thumb Type - HydraulicThumb Type - Hydraulic
RadioRadio
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Yes
  • SMALL SCRAPE RIGHT SIDE OF CAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • No
  • No
  • No
  • ENGINE OPERATING NORMALLY
  • N
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
410
  • Yes
  • FairLOW/RED
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • LOW HYD OIL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • 18’8”
  • Good
  • Good
  • GoodMINOR WEAR
stick
300
  • 9’7”
  • GoodSLIGHT WEAR
  • Good
  • Good
bucket
500
  • CAT
  • MHJ88945
  • 48IN
  • Good
  • Good
  • Good
  • Good
  • GoodMINOR WEAR
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEPHOTOS
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)11.211.277
Carrier Rollers 1119.4119.433
Carrier Rollers 2119.4119.433
Idlers Front19.619.61414
Links30.530.555
Shoe Width790.0790.0
Track Roller 143.943.900
Track Roller 243.943.900
Track Roller 444.243.900
Track Roller 543.943.900
Track Roller 744.243.900
Track Roller 843.743.733
Track Shoes38.938.988
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE OPERATING NORMALLY
  • LOW COOLANT
  • FAILED TO CONFIGURE JOYSTICK PATTERN ALERT WAS RESOLVED AFTER CYCLING BATTERY DISCONNECT
  • CES/PURCHASE
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering