2023 CAT 325 For Sale - 258,839 USD | Cat Used
Quick Search

CAT 325

CAT 325

Year
2023
Working hours
657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Concord, ON
+1 877 228 3519
Show phone number
Basic information
BrandCAT 325
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberTEL30622
Unit NumberOKL9837859
Catalog Number10135296
Year2023
Hours657 h
CountryCanada
LocationConcord, Canada
Pricing
Price Excluding Tax258,839 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Grading System - 2DGrading System - 2D
Connectivity Source - Product LinkConnectivity Source - Product Link
Machine Control System Brand - CATMachine Control System Brand - CAT
E-FenceE-Fence
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China Export
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Stick - MediumStick - Medium
Combined HydraulicsCombined Hydraulics
Payload Measurement SystemPayload Measurement System
Additional informationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: FRONT LOWER BUMPER OF CAB IS DENTED & REQUIRES REPLACEMENT. FIRE EXTINGUISHER MISSING - INSTALL. INSIDE OF MACHINE REQUIRES A GOOD CLEANING. THE COLOR OF THE COOLANT IN THIS MACHINE IS AN OFF ORANGE COLOR AND READS ABOVE THE MEASUREMENTS ON THE REFRACTOMETER - WOULD RECOMMEND TO CHANGE THE COOLANT. 250 HOUR SERVICE. TOUCH UP MINOR SCRATCHES FROM COSMETICS.

This unit is not available to export from Canada by Cat Financial. Units sold in Canada must be exported by a local Canadian Cat dealer. Contact your local Cat dealer with questions
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1601
  • YesWashed undercarriage machine body was quite clean
  • No
  • Low hour machine, good condition overall
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorPanel under front cab window dented
  • Good
safety items
501
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Fire extinguisher not installed
  • Good
  • PoorNo fire extinguisher on machine
  • Good
  • N/a
  • Good
  • Good
  • Good
gauges, operator station, console
2210
  • <25% DEF
  • 95%
  • Cab interior is very dirty, should get a full detail
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDirty, needs to be cleaned
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir seat, cover and cushion is in good shape
  • Good
  • GoodFoot pedals & stalks
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • YesMachine is at 650 hrs, last work order was the PDI at 7 hours, probably needs 500hr service
  • No
  • 5964076
  • 2K708675
  • 657
  • 59 at low idle, 68 at high idle
  • No smoke
  • Good
  • FairLevel good, oil dark recommend change
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
801
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 657
  • PoorLevel is good, coolant colour is orange and reads above the scale in the refractometer, recommend for it to be changed to play it safe
  • Good
  • Good
  • Good
  • Good5 electric fans
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
610
  • No
  • Yes
  • Block heater not installed
  • Good
  • Good
  • FairNo beacon installed
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Full
  • Good
  • Good
  • Good
  • GoodVerry clean, hardly any particulate
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
1000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 2 buckets with machine
boom
300
  • 18.7 feet
  • Good
  • Good
  • Good
stick
210
  • 9.6 feet
  • Good
  • FairSmall paint scratches from normal use on inside of stick
  • Good
bucket
600
  • Yes
  • Both cat buckets
  • Both buckets in good shape, normal amount of wear for 600 hrs
  • Cat coupler photo of info plate atatched
  • Photos of info plates atatched
  • 42 inch & 72 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGESee CTS for undercarriage info
CannonSee CTS for undercarriage info
Carrier RollersSee CTS for undercarriage info
IdlersSee CTS for undercarriage info
Link Part NumberSee CTS for undercarriage info
LinksSee CTS for undercarriage info
Pins & Bushings (External)See CTS for undercarriage info
Pins & Bushings (Internal)See CTS for undercarriage info
SegmentsSee CTS for undercarriage info
Track Shoes Width / TypeSee CTS for undercarriage info
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontSee CTS for undercarriage infoSee CTS for undercarriage info
Carrier Rollers RearSee CTS for undercarriage infoSee CTS for undercarriage info
Idlers FrontSee CTS for undercarriage infoSee CTS for undercarriage info
Idlers RearSee CTS for undercarriage infoSee CTS for undercarriage info
LinksSee CTS for undercarriage infoSee CTS for undercarriage info
Pins & Bushings (External)See CTS for undercarriage infoSee CTS for undercarriage info
Pins & Bushings (Internal)See CTS for undercarriage infoSee CTS for undercarriage info
SegmentsSee CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 1See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 10See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 11See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 12See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 2See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 3See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 4See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 5See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 6See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 7See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 8See CTS for undercarriage infoSee CTS for undercarriage info
Track Roller 9See CTS for undercarriage infoSee CTS for undercarriage info
Track Shoe Grouser HeightSee CTS for undercarriage infoSee CTS for undercarriage info
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • No
  • Low hour machine, in good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering