Quick Search

CAT 325QC

CAT 325QC

Year
2023
Working hours
518 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
9901 Ringhaver Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 325QC
RING POWER SYSTEMS
CategoryCrawler Excavators
Serial NumberTEL21148
Unit NumberTEL21148
Catalog Number10115889
Year2023
Hours518 h
CountryUnited States
Location9901 Ringhaver Drive, United States
Pricing
Price Excluding Tax315,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information54" 2.08CYD GD BUCKET W/WIDE
ALARM, TRAVEL
BLADE, 10'5"
BOOM, REACH 18'8"
CAMERA, 360 VISIBILITY
CAP FOR W/O MED PRESSURE
COLD STARTING, ETHER
CONNECTOR LINES
CONTROL, BLADE ADVANCE TCS
CONTROL, QUICK COUPLER
COOLANT, COLD WEATHER
COUNTERWEIGHT, 11,000 LB
CYLINDER, BKT, B1
CYLINDER, STICK
DECALS, EXTERIOR, ANSI
DRINK HOLDER,W/BLD LVR,2 SLIDE
FILM, EMC
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
FIXTURE, BUCKET LINKAGE B1
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICK STEER + AUX RELAY PKG
JOYSTICKS, 5 BUTTON 2 SLIDER
LANE 3 ORDER
LIGHT, BOOM LH
LIGHT, BOOM RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINE,TRAVEL SPEED CHANGE BLADE
LINES, DRAIN, PG COUPLER TCS
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PIN GRABBER COUPLER WITH PINS &
PROD LINK, PLE643/PLE743 RADIO
RETURN LINE, BLADE OR MP
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, MP BLADE
SUN SCREEN, REAR
SWIVEL JOINT, BLADE
TIPS & SIDECUTTERS
TRACK, 31" TG HD
UNDERCARRIAGE, LONG, BLADE
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering