Quick Search

CAT 325L

CAT 325L

Year
1995
Working hours
12,304 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Doniphan, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 325L
NMC CAT - Council Bluffs
CategoryCrawler Excavators
Serial Number7LM01208
Unit NumberEQN184548
Catalog Number10064390
Year1995
Hours12,304 h
CountryUnited States
LocationDoniphan, United States
Pricing
Price Excluding Tax46,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STICK, MEDIUMSTICK, MEDIUM
Additional informationCOLD WEATHER STARTING
ETHER STARTING AID
HAND CONTROL PATTERN CHANGER
HIGH AMBIENT COOLING
MEDIUM EXCAVATORS (320-328)
R BOOM, 20'2"
STICK 10'6"
VANDALIZM GUARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1060
  • Yes
  • No
  • No
  • Good
  • Good
  • FairCracked and peeling
  • Good
  • Good
  • Fair
  • Good
  • FairBent
  • Good
  • Good
  • FairScratched, chipped and faded
  • Fair
  • Good
  • Good
  • FairMinor damage
  • Good
safety items
200
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
527
  • No
  • No
  • No
  • No
  • No
  • Good
  • PoorCracked - not legible
  • PoorNot operating access to cab through the front glass that has been removed
  • Fair
  • FairMat is worn
  • Good
  • PoorFront glass s removed. Side glass cloudy - difficult seeing through - Right side mirror is missing
  • Good
  • Poor
  • Good
  • PoorAged out
  • PoorRipped and torn
  • Good
  • PoorRemoved - missing
engine
620
  • Yes
  • No
  • No
  • Yes
  • No
  • YesTurbo drain tube
  • No
  • FairNeeds service
  • Good
  • Good
  • Good
  • Good
  • FairLeaking oil
  • Good
  • Good
cooling system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodCoolant is low
  • Good
electrical, starting and charging system
510
  • No
  • Yes
  • Good
  • Good
  • FairRight boom light is missing
  • Good
  • Good
  • Good
hydraulics
931
  • PoorLeft cylinder is dripping - needs resealed
  • Fair
  • Good
  • FairScuffed and weather checked
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGears worn free - play is noticeable - Movement noticed on rotating house when down pressure applied on bucket
  • Good
  • Good
  • Good
boom
120
  • Good
  • Fair
  • Fair
stick
120
  • Fair
  • Good
  • FairWorn
bucket
420
  • No
  • Good
  • Fairllose
  • Fair
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE40%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering