Quick Search

CAT 325DL MA1

CAT 325DL MA1

Year
2007
Working hours
10,841 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 325DL MA1
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberA3R00746
Unit NumberAA005333U
Catalog Number10122136
Year2007
Hours10,841 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax59,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationALL BOOKS & KEY WITH MACHINE.
BOOM, R-REACH (20'2")
CAB
CERT EMISSIONS, EPA
INSTRUCTIONS, ENGLISH
LINKAGE, BUCKET CB2-FAMILY
NOTE: EXTRA SET OF BUCKET
Online Owner's Manual
PACK, DOMESTIC TRUCK HEX
PINS INSIDE TOOL BOX. BOX INSIDE
S/N A3R00746
STICK, R10'6"CB2
SUN SCREEN
TRACK, 32" TRIPLE GROUSER
TRANSFERED FROM:RING POWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering