Quick Search

CAT 324ELLONG

CAT 324ELLONG

Year
2013
Working hours
5,138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
6724 33rd Street East, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 324ELLONG
RING POWER SYSTEMS
CategoryCrawler Excavators
Serial NumberPNW00740
Unit NumberPNW00740
Catalog Number10088984
Year2013
Hours5,138 h
CountryUnited States
Location6724 33rd Street East, United States
Pricing
Price Excluding Tax159,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINK, SATELLITE PL321PRODUCT LINK, SATELLITE PL321
Additional information*324E L HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING PKG
*COOLING HIGH AMBIENT
*COUNTERWEIGHT, 14.881LBS
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDING SEGMENTED
*HALOGEN LIGHT, R-BOOM
*HYD VLV PKG - SLR
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*REGIONAL PKG REGULATED (NACD)
*SEAT, H-BACK, W/HEATER,S/AIR
*SLR CYLINDER PKG
*SLR-BOOM/STICK PKG
*STANDARD OIL
*TRACK, 31" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
ANTIFREEZE, -50C (-58F)
BUCKET-DC, 48" 0.75 CYD
CUTTING EDGE, BOLT-ON
EXP,PKG,LONG REACH FRONT DISM
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
STORAGE PROTECTION (EXPORT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering