Quick Search

CAT 323 TH

CAT 323 TH

CAT Certified
Year
2018
Working hours
4,230 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 323 TH
Carolina CAT
CategoryCrawler Excavators
Serial NumberRAZ00237
Unit NumberG17-1381M
Catalog Number10130354
Year2018
Hours4,230 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax149,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • 42" BUCKET • HYDRAULIC THUMB

*323 HEX
*ALARM, TRAVEL
*BEARING, SWING, HD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8" HD
*CIRCUIT, COMBINED
*COMMON AR
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 11,900LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM, HL
*CYLINDER, STICK
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, HD
*GRADE SENSOR, REACH BOOM
*GUARD, BOTTOM, HD
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*JOYSTICKS, SLIDER
*LINES, FRONT, STD
*LINES, MAKE UP, TCS
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, CELLULAR PLE742
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS
*SENSOR, PRESSURE, EOU
*STORAGE TRAY
*TRAVEL MOTOR, STD
*UNDERCARRIAGE, LNG HD W/SD RLR
*VALVE, HYDRAULIC, TCS, HL
BATTERIES, 4
CAB, DELUXE
CAMERA, REAR VIEW, RH MIRRORS
CCU [CAT CERT USED]
CONTROL, QC
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
ENGINE S/N D8T29852
FILM, EMC
GRADE SENSOR, R9'6"/9'8" STICK
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HOT LIST
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIFT CHART, 323
LIGHTS, STANDARD
LINES, DRAIN, PG QC
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
MONITOR, 8"
Online Owner's Manual
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
QUICK DRAINS READY
ROLL ON-ROLL OFF W/O BKT QC B1
Special Offers ( 2 ) PM 2 Kits
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering