Quick Search

CAT 323

CAT 323

Year
2023
Working hours
438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 323
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberRAZ30198
Unit NumberRAZ30198
Catalog Number10067818
Year2023
Hours438 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax299,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information323 07 HEX
ALTERNATOR, 145A C7.1 ENGINE
BATTERIES, 4
BEARING, SWING, HD
BOOM TUBE W/EOU
BOOM, REACH 18'8" HD
BUCKET-HD, 30" 0.84 YD3
CAB, DELUXE
CAMERA, REAR & RH VIEW
CIRCUIT, COMBINED, ADV
COMMON ARRANGEMENT
CONTROL, QC
COUNTERWEIGHT, 11,900LB
COUPLER PG W/O PIN B1
CYLINDER, BKT, B1
CYLINDER, BOOM HL
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTER, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FRAME, SWING, HD
GRADE 2D ASSIST & PAYLOAD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GUARD, BOTTOM, HD
GUARD, SWIVEL STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHT, BOOM LH
LIGHT, BOOM RH
LIGHT, CHASSIS
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, AIR CONDITIONER
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, MAKE UP, TCS
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINES, SWIVEL W/SWING SENSOR
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, A6N1
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
RADIO MODULE, PL243 CELLULAR
RECEIVER, BLUETOOTH
RETURN PIPE, TCS/TCS MP
ROLL ON-ROLL OFF
SCREEN, RADIATOR
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STK, R9'6" HD W/THUMB BRACKET
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUCTION LINE, PUMP, STD
SUN SCREEN, REAR
SWING DRIVE
SWIVEL, W/SWING SENSOR
TRACK, 31" TG HD
TRAVEL, ALARM
UNDERCARRIAGE HD, W/SD ROLLER
VALVE, FINE SWING
VALVE, HYDRAULIC, TCS, HL
WIPER, RADIAL W/O LOWER
WIRING, PRODUCT LINK ELITE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering