Quick Search

CAT 323 QC

CAT 323 QC

CAT Certified
Year
2019
Working hours
3,989 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Pineville, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 323 QC
Carolina CAT
CategoryCrawler Excavators
Serial NumberRAZ11468
Unit NumberG20-470M
Catalog Number10130353
Year2019
Hours3,989 h
CountryUnited States
LocationPINEVILLE, United States
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • BUCKET • QUICK COUPLER

323 07B HEX AM-N CFG1
323 HEX
ALARM, TRAVEL
BATTERIES, 2
BEARING, SWING, STD
BOOM TUBE W/EOU
BOOM, REACH 18'8"
CAB, DELUXE
CAMERA, REAR & RH VIEW
CCU [CAT CERT USED]
CIRCUIT, COMBINED, ADV
COMMON AR
CONSISTING OF:
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 9,260LBS
CYLINDER, BKT, B1
CYLINDER, BOOM
CYLINDER, STICK
DEALER INSTALLED COUPLER
DECAL, ROPS
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DECALS, STICK WARNING, ANSI
END OF CONSIST
ENG S/N D8T57668
FILM, EMC
FILM, OPERATING PATTERN, 2WAY
FINE SWING
FRAME, SWING, SEMI HD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D ADV,ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL,STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HOT LIST
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
JOYSTICKS, SLIDER
LANE 3 ORDER
LIFT CHART, 323
LIGHT, CHASSIS
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, MAKE UP, TCS
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT B1 W/EYE, GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
MONITOR, 10" GRADE MONITOR
NETWORK MANAGER, GRADE ADV
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742
PRODUCT LINK, CELLULAR PL641
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
QUICK DRAINS READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
RETURN PIPE, TCS/TCS MP
ROLL ON-ROLL OFF W/O BKT QC B1
SENSOR, PRESSURE, EOU
Special Offers ( 2 ) PM 2 Kits
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUCTION LINE, PUMP, STD
SWING DRIVE
TRACK, 31" TG HD
UNDERCARRIAGE, HD
VALVE, HYDRAULIC, TCS, HL
WIPER, RADIAL W/O LOWER
WIRING, PRODUCT LINK ELITE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering