Quick Search

CAT 323 TC

CAT 323 TC

Year
2018
Working hours
5,173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Laredo, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 323 TC
HOLT CAT
CategoryCrawler Excavators
Serial NumberRAZ00518
Unit NumberRAZ00518U
Catalog Number4830357
Year2018
Hours5,173 h
CountryUnited States
LocationLaredo, United States
Pricing
Price Excluding Tax133,350 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationCAMERA, BIRDS EYE
Online Owner's Manual
QC CONTROL
STICK, R9'6"
TRACKS, 31"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering