2019 CAT 323 TCS For Sale - 110,000 USD | Cat Used
Quick Search

CAT 323 TCS

CAT 323 TCS

CAT Certified
Year
2019
Working hours
5,604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Perrysburg, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 323 TCS
Ohio CAT - Cleveland
CategoryCrawler Excavators
Serial NumberRAZ11490
Unit NumberU44984
Catalog Number10159631
Year2019
Hours5,604 h
CountryUnited States
LocationPerrysburg, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Anti-theft SystemAnti-theft System
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Stick - MediumStick - Medium
Additional information*323 HEX
*ALARM, TRAVEL
*BATTERIES, 4
*BEARING, SWING, HD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8" HD
*CAB, DELUXE
*CAMERA, REAR & RH VIEW
*CIRCUIT, COMBINED, ADV
*COMMON AR
*CONTROL, QC
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 11,900LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM, HL
*CYLINDER, STICK
*DECAL, ROPS
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*DECALS, STICK WARNING, ANSI
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, HD
*GRADE SENSOR, R9'6"/9'8" STICK
*GRADE SENSOR, REACH BOOM
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, BOTTOM, HD
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HANDHOLDS, RAD COMPARTMENT
*HYDRAULIC PKG, COMB ADV
*JOYSTICKS, SLIDER
*LIFT CHART, 323
*LIGHT, CHASSIS
*LIGHTS PKG, BOOM LH & RH
*LIGHTS, CAB, W/O 360
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, HP, R9'6" STICK
*LINES, HP, REACH BOOM
*LINES, MAKE UP, TCS
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, GRADE ADV.
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, CELLULAR PL641
*QUICK DRAINS READY
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*STARTING AID, ETHER
*STICK, R9'6" HD THUMB
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*SWING DRIVE
*TRACK, 31" TG HD
*UNDERCARRIAGE, HD
*VALVE, HYDRAULIC, TCS, HL
*WIPER, RADIAL W/O LOWER
*WIRING, PRODUCT LINK ELITE
Customer Value Agreement (CVA) 24M / 500HR CVA
I09
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
Protection 12M / 1000HR Powertrain + Hydraulics Warranty
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24M / 500HR CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering