Quick Search

CAT 323

CAT 323

Year
2019
Working hours
3,423 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 323
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberRAZ11089
Unit Number467661
Catalog Number4546241
Year2019
Hours3,423 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax210,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information*****3/4/24 TOP AND BOTTOM******
3423 BW 4/24/24
ALARM, TRAVEL
BATTERIES, 4
BEARING, SWING, HD
BOOM TUBE W/EOU
BOOM, REACH 18'8" HD
CAB,DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
COMMON AR
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT,5.4MT(11,900LB
COUPLER PG W/O PIN B1
CYLINDER, BKT, B1
CYLINDER, BOOM, HL
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, OPERATING PATTERN,2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
FRAME, SWING, HD
GRADE BASE KIT
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
LIFT CHART, 323
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, CHASSIS
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STK, R9'6" HD W/THUMB BRACKET
STORAGE TRAY
SUCTION LINE, PUMP, STD
TRACK, 31" TG HD
UNDERCARRIAGE,LNG HD W/SDRLR
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering