Quick Search

CAT 323 CF

CAT 323 CF

Year
2020
Working hours
1,656 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 323 CF
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberRAZ20022
Unit NumberAA007921
Catalog Number10116987
Year2020
Hours1,656 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax251,175 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*323 07 HEX
*ALARM, TRAVEL
*BATTERIES, 4
*BEARING, SWING, HD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8" HD
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*CIRCUIT, COMBINED, ADV
*COMMON ARRANGEMENT
*CONTROL, QC
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 11,900LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM, HL
*CYLINDER, STICK
*DECAL, ROPS
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*DECALS, STICK WARNING, ANSI
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, HD
*GRADE SENSOR, R9'6"/9'8" STICK
*GRADE SENSOR, REACH BOOM
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, BOTTOM, HD
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HANDHOLDS, RAD COMPARTMENT
*HYDRAULIC PKG, COMB ADV
*JOYSTICKS, SLIDER
*LIGHT, CHASSIS
*LIGHTS PKG, BOOM LH & RH
*LIGHTS, CAB, W/RAIN PROTECTOR
*LINES, AIR CONDITIONER
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, HP, R9'6" STICK
*LINES, HP, REACH BOOM
*LINES, MAKE UP, TCS
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*QUICK DRAINS READY
*RADIO MODULE, PL243 CELLUAR
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*STARTING AID, ETHER
*STICK, R9'6" HD THUMB
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*SWING DRIVE
*TRACK, 31" TG HD
*UC HD, LNG W/HD ROLLER
*VALVE, HYDRAULIC, TCS, HL
*WIPER, RADIAL W/O LOWER
*WIRING, PRODUCT LINK ELITE
FIXTURE, BUCKET LINKAGE B1
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
PRICED NEW 03/24/20 EK
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering