Quick Search

CAT 323 TH

CAT 323 TH

CAT Certified
Year
2019
Working hours
3,407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 323 TH
Carolina CAT
CategoryCrawler Excavators
Serial NumberRAZ10221
Unit NumberG18-1616M
Catalog Number10130332
Year2019
Hours3,407 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Stick - MediumStick - Medium
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
E-FenceE-Fence
Grading SystemGrading System
Payload Measurement SystemPayload Measurement System
Additional informationCAB • AIR • 42" BUCKET • HYDRAULIC THUMB • ULTRA LOW SULFUR DIESEL FUEL

BATTERIES, 4
BOOM, REACH 18'8" HD
CAMERA, REAR & RH VIEW
CCU [CAT CERT USED]
CYLINDER, BKT, B1
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
ENG SN D8T45438
FILM, EMC
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HOT LIST
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIFT CHART, 323
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, DRAIN, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
Online Owner's Manual
PRODUCT LINK PKG, CELL PLE742
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
QUICK DRAINS READY
ROLL ON-ROLL OFF W/O BKT QC B1
Special Offers ( 2 ) PM 2 Kits
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
640
  • YesClean for sale
  • Good
  • FairDings and scratched
  • Good
  • FairFill screen missing
  • Good
  • Good
  • Good
  • Good
  • FairDef tank cover dents _ Lower rails dented both sides _ Pump door dented
  • FairTrack step bent
safety items
210
  • Yes
  • YesErops _ Left front cab post has been sanded and painted
  • Yes
  • Yes
  • Yes
  • Yes
  • FairButton worn on the joystick
  • Good2023
  • Good
gauges, operator station, console
1310
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairButtons worn on the joysticks
  • Good
  • Good
  • Good
  • Good
engine
610
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N
  • FairAccessory belt cracking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • YesDEF concentration codes
  • Good
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
110
  • NoNot installed
  • Good
  • FairWiring connector is broken
attachments / work tools
  • YesCat hydraulic thumb _ Tines are worn
boom
200
  • Good
  • Good
stick
200
  • GoodShim the thumb
  • Good
bucket
410
  • Cat
  • 42"
  • FairBent
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier RollersOne roller stand bent
Track Frame - LeftGood
Track Frame - RightFairRight carrier roller stand is bent
Carrier Rollers Front11624
Carrier Rollers Rear11718
Idlers Front2024
Links10436
Pins & Bushings (External)59.440
Track Roller 11921
Track Roller 218.514
Track Roller 41921
Track Roller 518.514
Track Roller 718.514
Track Roller 818.514
Track Shoe Grouser Height31" 24.516
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1287 idle hours
general condition
110
  • Yes
  • YesActive high DEF concentration code _ Logged grade sensor codes
  • Yes
  • No
  • FairDef tank cover beat up _Lower rail dents_Pump door dents
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering