2016 CAT 323F TH For Sale - 145,000 USD | Cat Used
Quick Search

CAT 323F TH

CAT 323F TH

CAT Certified
Year
2016
Working hours
4,213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE PACIFIC
Kahului, HI
+1 808 676 0397
Show phone number
Basic information
BrandCAT 323F TH
Hawthorne Cat - Waipahu
CategoryCrawler Excavators
Serial NumberYEJ00550
Unit NumberH15372
Catalog Number2418236
Year2016
Hours4,213 h
CountryUnited States
LocationKahului, United States
Pricing
Price Excluding Tax145,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional informationCHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COUPLER, PIN GRABBER B1 W/PINS
CTRL,CAT PIN GRAB COUPLER ANSI
FRONT LINES, PIN GRABBER QC
GUARD, TRACK GUIDING SEGMENTED
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
STICK, R9'6" THUMB READY CGC
THUMB GP, ID# H15372A
TRACK, 31" TG HD (GLT) PRESS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering