2017 CAT 323FL For Sale - 160,000 USD | Cat Used
Quick Search

CAT 323FL

CAT 323FL

Year
2017
Working hours
2,157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 323FL
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberXCF10276
Unit Number5041930T0
Catalog Number10186287
Year2017
Hours2,157 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax160,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
EngineEngine
BucketBucket
CounterweightCounterweight
Additional information323F L HEX
323F L STANDARD AR
AIR CLEANER, STD
ALARM, TRAVEL
BOOM, 18'8" REACH HD CGC
CAB-ROPS, 70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW
CGC
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE TR4FINAL
COMBINED HYDRAULICS
CONTROL, FINE SWING
CTRL, COUPLER
CYLINDER, BKT, CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
FILMS, ANSI
FRAME
FRONT LINES, PGQC
GUARD
GUARD, TRACK GUIDING SEGMENTED
HALOGEN LIGHT, R-BOOM
JOYSTICK TWJ PKG
JOYSTICK, THUMB WHEEL
LINES, BDRV (STD)
LINES, CYLINDER
LINES, TRAVEL, STP
LINKAGE, BKT-B1
MACHINE CONTROLLER STD
MAT, FLOOR, RH PEDAL
Online Owner's Manual
PEDAL
PILOT LINES
PILOT LINES
PILOT LINES
PILOT PUMP LINES
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS
RADIO, 24V AM/FM
STARTING, COLD WEATHER, JS
STICK, R9'6" B1 HD CGC
SUN, SHADE
TRACK, 31" TG (GLT)
TRAVEL MOTOR, STD
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD
WIPER-RADIAL, W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Yes
  • Dents on counterweight and left door does not have a stop on it
  • Good
  • Good
  • GoodDoes have some dents
  • Good
  • GoodDecals are slightly faded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodSeat belt was replaced during the inspection.
  • Good
gauges, operator station, console
2300
  • 3/4
  • 1/4
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFew tears in seat cover
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • D8T22901
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • at proper level
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
400
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • CAT
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.614.611616
Carrier Rollers Rear4.614.611616
Idlers Front.79.792727
Links4.134.131818
Pins & Bushings (External)2.322.324646
Pins & Bushings (Internal)29.9629.9622
Track Roller 1.73.731414
Track Roller 8.73.731414
Track Shoe Grouser Height4.301.301717
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering