Quick Search

CAT 323F

CAT 323F

Year
2016
Working hours
3,743 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 323F
Ziegler CAT
CategoryCrawler Excavators
Serial NumberXCF10003
Unit NumberEQ0112062
Catalog Number10093643
Year2016
Hours3,743 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax176,470 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
CounterweightCounterweight
Additional information323F
323F L HEX
323F L HEX AM-N BC
323F L STANDARD AR
AIR CLEANER
ALARM, TRAVEL
BOOM, 18' 8" REACH HD CGC
BUCKET-HD, 48" 1.56 CYD
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW
CGC
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CLEAN EMISSIONS MODULE
COMBINED CIR PKG
CONTROL, FINE SWING
COUPLER, PIN GRABBER B1 W/PINS
CTRL, COUPLER
CYLINDER, BKT, CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
FILMS, ANSI
FRAME
FRONT LINES, PGQC
GUARD
GUARD, TRACK GUIDING SEGMENTED
HALOGEN LIGHT, R-BOOM
JOYSTICK, THUMB WHEEL
LINES, CYLINDER
LINES,BDRV (TCS20)
LINES,TRAVEL (STP)
LINES-HP, R9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-B1
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
PEDAL
PILOT LINES
PILOT LINES
PILOT LINES
PILOT LINES
PILOT PUMP LINES
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS
RADIO, 24V AM/FM
STARTING, COLD WEATHER, JS
STICK, R9'6" B1 HD CGC
SUN, SHADE
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WIPER-RADIAL, W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1810
  • FairMinor dent.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1210
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodTo cold to check.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth top and bottom cushions are worn.
  • Good
  • Good
engine
700
  • YesNormal
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Engine has good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Cools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • Yes
  • Good
  • Good
  • FairRight cab light and right boom light are not working.
  • Good
  • Good
hydraulics
1400
  • Hydraulics functions normal.
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Boom joints are good.
  • Good
  • Good
  • Good
stick
300
  • Stick joints are good.
  • 9 6"
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • CAT
  • CAT
  • 42
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberCAT 9W3137 & 38
Track Shoes31" TG
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1151153030
Carrier Rollers Rear1181181212
Idlers Front20201212
Links1051051818
Pins & Bushings (External)59.559.52424
Pins & Bushings (Internal)7647642525
Segments2525
Track Roller 819192121
Track Shoes (Width)252555
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine operates good, joints are tight.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering