Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 323FL
2016
5990 Hours
CATERPILLAR FINANCIAL SERVICES CORPORATION
Brand
CAT 323FL
Category
Crawler Excavators
Serial Number
YEJ00475
Unit Number
OKL7119871
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 323FL
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 323FL
Year
2016
Working hours
5,990 h
Print
Add to favorites
‹
›
×
Videos of CAT 323FL
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
101,776
CATERPILLAR FINANCIAL SERVICES CORPORATION
Halifax, NS
+1 877 228 3519
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 323FL
Caterpillar Financial
Category
Crawler Excavators
Serial Number
YEJ00475
Unit Number
OKL7119871
Catalog Number
10163846
Year
2016
Hours
5,990 h
Country
Canada
Location
Halifax, Canada
Pricing
Price Excluding Tax
101,776
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
PRODUCT LINK
PRODUCT LINK
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
AM FM CD RADIO
AM FM CD RADIO
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
AIR CONDITIONER
ENGINE ENCLOSURES
ENGINE ENCLOSURES
PILOT CONTROL
PILOT CONTROL
STRAIGHT TRAVEL PEDAL
STRAIGHT TRAVEL PEDAL
EPA LABEL
EPA LABEL
BOOM, 1 PIECE
BOOM, 1 PIECE
COUPLER, HYDRAULIC
COUPLER, HYDRAULIC
HAND AND FOOT CONTROL
HAND AND FOOT CONTROL
THUMB, HYDRAULIC
THUMB, HYDRAULIC
COUPLER, QUICK
COUPLER, QUICK
STICK, MEDIUM
STICK, MEDIUM
Additional information
THE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: REPLACE MISSING FRONT BUMPER ON CAB. REPLACE FIRE EXTINGUISHER. REPLACE MISSING GUARD UNDER THE HYDRAULIC TANK. REPLACE CRACKED UPPER FRONT WINDOW GLASS. REPLACE / REPAIR PRODUCT LINK ANTENNA THAT IS LAYING DOWN IN THE BATTERY BOX. REPLACE SEAT BELT. PRIMARY AND SECONDARY AIR FILTER SHOULD BE CHANGED - COMPLETED. REPLACE - WIRING HARNES [STICK & BOOM HARNESS MISSING FOR GRADE CONTROL 342-3101 WIRING GP.]. REPAIR - HYDRAULIC HOSES/LINES [SMALL OIL LEAK AT SWIVEL CASE DRAIN LINES TO TRAVEL MOTORS].
NO BUCKET INCLUDED
This unit is not available to export from Canada by Cat Financial. Units sold in Canada must be exported by a local Canadian Cat dealer. Contact your local Cat dealer with questions
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
18
2
1
cleaning required
Yes
extra fuel tanks
No
s.o.s. taken
No
notes - general appearance
Normal
bumper
Good
car body
Good
catwalk
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Fair
Customer changed all cat decals to chrome ones.Customer decals are still on machine
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Good
fenders
Good
fiberglass
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Fair
Some damage to paint on boom and stick
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Poor
Missing front bumper of cab Guard under hyd tank missing #3432497
steps / ladder
Good
safety items
5
0
1
cab guards
No
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
fire extinguisher
Poor
No extinguisher present
horn
Good
rig saver
Good
secondary exit
Good
swing brake
Good
gauges, operator station, console
11
3
1
back up alarm
No
current o&mm
Yes
current parts manual
No
current safety manual
Yes
rops certification plate
Yes
diesel exhaust fluid (def) level
Half
fuel level
1/4
notes - gauges, operator station, console
Reverse beeper not working
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Fair
Front glass is cracked
heater
Good
interior lights
Fair
Customer wired up lights themselves.All lights work but not factory wiring Most likely there is a broken wire in the cab
meter
Good
product link
Poor
Antenna is laying down in battery box
seat belt
Fair
Was installed in 2016
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
8
1
0
blow by
No
compression in radiator
No
epa decal
Yes
fluid levels ok?
Yes
has engine been rebuilt?
No
knocking
No
oil leaks
Yes
water in oil
No
anti-freeze color
Red
notes - engine
Small oil leak near oil pan/ rear main seal
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
No
air cleaners
Fair
Filters should be changed
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
oil filter condition (cut)
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
notes - cooling system
Normal
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
1
block heater
No
ether aid
Yes
alternator
Good
batteries / cables
Good
beacon
Good
lighting
Good
pre-heater
Good
starter
Good
wiring
Poor
Stick and boom harness missing (cat grade)
hydraulics
14
2
0
swing drive oil level
Normal
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
hose lines
Good
hydraulic swivel
Fair
Small oil leak at swivel case drain lines to travel motors 2x 1241266
operating condition - hydraulics
Good
pump drive
Fair
Small oil leak by pump drive could be rear main seal as well
pumps & valves
Good
rotex
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
travel motors
Good
attachments / work tools
auger
No
claw
No
crusher
No
grapple
No
hammer
No
pulverizer
No
rake
No
ripper
No
shear
No
thumb
Yes
tilting ditch bucket
No
vibratory plate
No
notes - attachments / work tools
Bolts missing on aux. lines to thumb 2x 8t4139
other
No attachments
boom
1
2
0
boom length (actual length)
5.7m
notes - boom
Normal condition
boom condition
Good
boom pins
Fair
Have a little amount of play pins and bushings
pins & bushings - boom
Fair
Boom pins are starting to show some wear
stick
2
1
0
stick length
2.9m
pins & bushings - stick
Fair
Stick pins starting to show some wear
stick conditions
Good
stick pins
Good
bucket
6
0
0
quick coupler
Yes
notes - bucket
No bucket
quick coupler (make/model)
Cat
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
cutting edges
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Average Life Remaining - UNDERCARRIAGE
90%
Carrier Rollers
4.7
Idlers
.80
Link Part Number
5858087
Links
4
Notes - UNDERCARRIAGE 1
Undercarriage was just done last year
Pins & Bushings (External)
4.66
Pins & Bushings (Internal)
30
Segments
1.2
Track Shoes
.95
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
4.725
4.7
Carrier Rollers Rear
4.7
4.7
6
6
Idlers Front
.8
.8
12
12
Idlers Rear
NA
NA
Links
4.5
4.5
Pins & Bushings (External)
2.32
2.3
18
18
Pins & Bushings (Internal)
NA
NA
Segments
1
1
Track Roller 1
5.77
5.65
Track Roller 10
NA
NA
Track Roller 11
NA
NA
Track Roller 12
NA
NA
Track Roller 2
5.67
5.675
Track Roller 3
5.675
5.7
Track Roller 4
5.675
5.7
Track Roller 5
5.67
5.725
Track Roller 6
5.7
5.7
Track Roller 7
5.65
5.675
Track Roller 8
5.65
5.7
Track Roller 9
NA
NA
Track Shoes (Width)
79
79
final drives
2
0
0
housings
Good
planetaries / diff
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 323FL on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.