Quick Search

CAT 323-07

CAT 323-07

Year
2019
Working hours
2,211 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN EQUIPMENT CO.
Carson City, NV
+1 480 550 3927
Show phone number
Basic information
BrandCAT 323-07
Cashman Equipment Co.
CategoryCrawler Excavators
Serial NumberRAZ11378
Unit Number24-163
Catalog Number10108677
Year2019
Hours2,211 h
CountryUnited States
LocationCarson City, United States
Pricing
Price Excluding Tax239,767 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - BluetoothRadio - Bluetooth
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • YesUndercarriage muddy
  • Yes
  • YesUnknown hours since last service
  • Good
  • FairMinor scratches in paint
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
901
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorJuly 19 install date, needs replaced
  • Good
  • Good
  • Good
gauges, operator station, console
1900
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • No
  • Yes
  • No
  • No
  • Yes
  • No
  • Red
  • Normal
  • No visible smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
2000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • 18 8"
  • Good
  • Good
stick
400
  • 96"
  • Good
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • No
  • Cat
  • 48"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes Width31"
Drive SprocketsGood
Track AdjusterGood
Track Frame - LeftGood
Track Frame - RightGood
Track GuidesGood
Carrier Rollers Front120mm120mm00
Carrier Rollers Rear120mm120mm00
Idlers Front20mm20mm2727
Pins & Bushings (Internal)60mm60mm
Track Shoes29mm29mm00
Track Roller 118mm18mm88
Track Roller 218mm18mm88
Track Roller 318mm18mm88
Track Roller 418mm18mm88
Track Roller 518mm18mm88
Track Roller 618mm18mm88
Track Roller 718mm18mm88
Track Roller 818mm18mm88
comments, misc. repairs, general remarks
  • Inspected 12-18-23, 2048 hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering