Quick Search

CAT 320F

CAT 320F

CAT Certified
Year
2017
Working hours
6,297 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Kingsport, TN
+1 865 546 1414
Show phone number
Basic information
BrandCAT 320F
Stowers Machinery Corporation
CategoryCrawler Excavators
Serial NumberYBM10161
Unit NumberYBM10161
Catalog Number4849312
Year2017
Hours6,297 h
CountryUnited States
LocationKingsport, United States
Pricing
Price Excluding Tax145,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCustomer Value Agreement (CVA) 24/1000 CFAS CVA PM FILTER PLAN
EQUIPPED WITH CAT PRODUCT LINK
Online Owner's Manual
Protection USED EQUIPMENT PROTECTION 36/2000 P+H - UNTIL 12/1/2023 OR 7065 HOURS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24/1000 CFAS CVA PM FILTER PLAN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • No
  • GoodThe right side bumper has a small dent at the very rear, otherwise the bumpers are good.
  • Good
  • Good
  • Good
  • Good
  • GoodThe left engine door decal is cut, and starting to peel. The counterweight decal is cut and starting to peel as well.
  • Good
  • GoodThe right side engine door has a small dent at the bottom center. Otherwise the engine doors are good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodBlowing 46°. Ambient 52°.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled 3-22.
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red. Coolant good to -25°F.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • GoodCharging 27.5 volts at idle.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • CAT
  • 42"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 3-13-23 @ 5332 HRS.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering