Quick Search

CAT 320F

CAT 320F

CAT Certified
Year
2017
Working hours
4,437 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Mcdonough, GA
+1 6786899569
Show phone number
Basic information
BrandCAT 320F
Yancey CAT
CategoryCrawler Excavators
Serial NumberYBM10025
Unit NumberUT15711
Catalog Number10119196
Year2017
Hours4,437 h
CountryUnited States
LocationMcdonough, United States
Pricing
Price Excluding Tax139,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China Export
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Thumb Type - HydraulicThumb Type - Hydraulic
Vandal GuardsVandal Guards
Additional informationCustomer Value Agreement (CVA) 12MTH/1000 HOUR PARTS ONLY
Online Owner's Manual
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 12MTH/1000 HOUR PARTS ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller4.44.4
Carrier Rollers Front4.44.44848
Carrier Rollers Rear4.44.44848
Drive Sprockets8.18.1
Front Idler.8.83333
Links4.14.13232
Pins & Bushings (External)2.22.28585
Pins & Bushings (Internal)151500
Segments8.18.1
Track Roller 1.8.83939
Track Roller 2.85.855757
Track Roller 3.8.853957
Track Roller 4.85.855757
Track Roller 5.8.83939
Track Roller 6.8..853957
Track Roller 7.8.853957
Track Roller 8.85.855757
Track Shoes.45.45
final drives
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering