Quick Search

CAT 320-07

CAT 320-07

Year
2021
Working hours
1,188 h
Videos of CAT 320-07
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 320-07
Ziegler CAT
CategoryCrawler Excavators
Serial NumberMYK11308
Unit NumberEQ0022665
Catalog Number10036466
Year2021
Hours1,188 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax184,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Undercarriage, LongUndercarriage, Long
Additional information24 Month CVA
Hydraulic quick coupler
Boom 18'8"
Stick 9'6"

320 07 EXCAVATOR ARRANGEMENT
320 07D HEX AM-N CFG1C
BATTERIES, 2
BEARING, SWING, STD
BOOM TUBE W/EOU
BOOM, REACH 18'8"
CAB, DELUXE
CAMERA, REAR & RH VIEW
COMMON ARRANGEMENT
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 9,260LB
Customer Value Agreement (CVA) 24 month CVA
CYLINDER, BKT, B1
CYLINDER, BOOM
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
FIXTURE, BUCKET LINKAGE B1
FRAME, SWING, SEMI HD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, SWIVEL, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, NO TOOL W/ HL
INSTRUCTIONS, ENGLISH
JOYSTICKS, VERTICAL SLIDER
LANE 2 ORDER
LIGHT, BOOM LH
LIGHT, BOOM RH
LIGHT, CHASSIS
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, AIR CONDITIONER
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, MAKE UP, STD
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
RADIO MODULE, PL243 CELLULAR
RADIO, W/BLUETOOTH
RETURN PIPE, STD
ROLL ON-ROLL OFF
SCREEN, RADIATOR
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
SUN SCREEN, REAR
SWING DRIVE
TRACK, 31" TG
TRAVEL, ALARM
VALVE, HYDRAULIC, HL
WIPER, RADIAL W/LOWER
WIRING, PRODUCT LINK ELITE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront body panel in front of DEF tank has small dent
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLast pm was PM2 280hr ago
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 188"
  • Good
  • Good
  • Good
stick
300
  • 96"
  • Good
  • Good
  • Good
bucket
410
  • Yes
  • CAT
  • Cat
  • MHC12922
  • 48”
  • Good
  • Good
  • Good
  • Good
  • FairTeeth end bits are worn about 70%
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number9w3137
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front117mm117mm1818
Carrier Rollers Rear116mm117mm2418
Idlers Front18mm18mm1515
Links105mm105mm1818
Pins & Bushings (External)59.5mm59.5mm2020
Track Roller 1158mm158mm1212
Track Shoes (Width)25mm25mm00
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering